
TeSys T motor controller LTMR - 24 V DC 100 A for Modbus
Description
motor controller LTMR TeSys T - 24 V DC 100 A for Modbus
Product Details
Weight (in Kg) | 0.519 |
---|---|
Net weight | 0.53 kg |
Maximum Operating Frequency | 2 Hz |
[Us] rated supply voltage | 24 V DC |
Product Or Component Type | motor controller |
Protective Treatment | 12 x 24 hour cycles conforming to EN/IEC 60068-2-30 48 h conforming to EN/IEC 60070-2-11 TH conforming to EN/IEC 60068 |
Load Current | 5 A at 250 V AC for logic output 5 A at 30 V DC for logic output |
Supply Voltage Limits | 20.4-26.24 V DC |
Input Current | 7 mA |
Logic Input Number | 6 |
Short-Circuit Withstand | 100 kA conforming to EN/IEC 60947-4-1 |
Web Services | web server |
[IP] Degree of Protection | IP20 |
Connections Terminals | control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) solid without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 2 cable(s) 0.2-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.5-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) solid without cable end |
Contacts Type and Composition | 1 NO + 1 NC fault signal 3 NO |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1 0.8 kV communication circuit conforming to EN/IEC 60947-4-1 0.8 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1 |
protection_type | thermal overload protection phase unbalance overload (long time) phase failure thermal protection power factor variation reverse polarity protection overload locked rotor load fluctuation earth-leakage protection |
Ambient air temperature for operation | -20-60 °C |
Tightening Torque | control circuit: 0.5-0.6 N.m flat screwdriver 3 mm |
Standards | IACS E10 CSA C22.2 No 14 EN 60947-4-1 UL 508 IEC 60947-4-1 |
Product Certifications | NOM RMRoS DNV C-Tick RINA CSA BV GL KERI EAC LROS (Lloyds register of shipping) ABS UL CCC ATEX |
Mechanical Robustness | vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27 |
[ui] Rated Insulation Voltage | 690 V conforming to EN/IEC 60947-1 690 V conforming to CSA C22.2 No 14 690 V conforming to UL 508 |
Associated Fuse Rating | 4 A gG for output 0.5 A gG for control circuit |
Fire Resistance | 650 °C conforming to EN/IEC 60695-2-12 960 °C conforming to UL 94 |
Maximum Operating Rate | 1800 cyc/h |
Electromagnetic Compatibility | electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 control circuit: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5 radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3 fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4 fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4 voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11 conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6 temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5 temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5 |
Current Consumption | 56...127 mA |
Measurement Accuracy | 5...15 % earth fault current internal measurement 1 % voltage (100...830 V) 3 % power factor 5 % earth fault current external measurement +/- 30 min/year internal clock 0,02 temperature 5 % active and reactive power 0,02 current |
Metering Type | phase current I1, I2, I3 RMS temperature average current Iavg earth-fault current imbalance current |
Bus Type | Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs |
Current State 0 Guaranteed | logic input: < 5 V and <= 15 mA for 5 ms |
Network And Machine Diagnosis Type | remaining operating time before overload tripping phase fault and earth fault trip counters fault recording waiting time after overload tripping motor control command recording event recording starting current and time trip history information running hours counter/operating time trip context information |
Device short name | LTMR |
Depth | 122.5 mm |
Connection pitch | 5.08 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 61 mm |
Overvoltage Category | III |
width | 91 mm |
Pollution degree | 3 |
Operating altitude | <= 2000 m without derating |
Compatibility code | LTMR |
Device Application | equipment monitoring and control |
Current State 1 Guaranteed | logic input: < 15 V and 2...15 mA for 15 ms |
Measurement current | 5-100 A |
Brand | Schneider Electric |