Schneider Electric TeSys T LT6CT current transformer - 400/1 A - accuracy: class 5P

LT6CT4001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P

Product Details

Weight (in Kg) 0.417
Net weight 0.55 kg
Product Or Component Type current transformer
Diameter 10 mm
Maximum Ambient Air Temperature For Operation 50 °C
Current Transformer Ratio 400/1
Precision Limit Factor 15
Range Compatibility TeSys T motor controller
Standards BS 7626
IEC 60185
[ui] Rated Insulation Voltage 690 V
Device short name LT6CT
Depth 25 mm
Height 107 mm
width 95 mm
Compatibility code LT6CT
Cable Cross Section 300-300 mm²
Accuracy Class class 5P
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys T LT6CT current transformer - 400/1 A - accuracy: class 5P
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.