Schneider Electric TeSys LT47 electronic over current relays - manual - 0.5...6 A - 100...120 V AC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys LT47 electronic over current relays - manual - 0.5...6 A - 100...120 V AC
Incl. Tax
Incl. Tax
Description
TeSys LR47 electronic overcurrent relay, 6A/690V, with manual reset, to be supplied with 100-120V AC, for protection of motors with a rated current 0.5-5A. It provides 3 dials to adjust the protection, LOAD (0.5-6A) for the overcurrent level, O-TIME (0.3-10sec) for the acceptable duration of the overcurrent, D-TIME (0.5-30sec) for the starting duration. In addition, the device trips when there is a missing phase during more than O-TIME. The device has a reset button, a test/stop button, 2 LED indicators (Run/Trip), 2 auxiliary contacts 1NO+1NC for fault signalling. Settings can be locked by sealing the transparent cover. DIN rail mounting, without power terminals (currents monitored by 2 current transformers crossed by the motor cables). Multi standards certified (IEC, UL, CSA, CCC, EAC), it conforms to RoHS/REACh regulation.
Product Details
Weight (in Kg) | 0.2 |
---|---|
Net weight | 0.192 kg |
[Us] rated supply voltage | 100...120 V AC |
Product Or Component Type | electronic over current relay |
Control Type | push-button: reset electrical: reset |
Protective Treatment | TH conforming to IEC 60068 |
Tripping Threshold | 0.5...5 A |
Network frequency | 50...60 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Thermal Protection Adjustment Range | 0.5-6 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 IP20 conforming to VDE 0106 |
Connections Terminals | signalling circuit: screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible with cable end signalling circuit: screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible without cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV |
Ambient air temperature for operation | -25-60 °C without derating conforming to IEC 60947-4-1 |
Range of Product | TeSys LT electronic over current relays |
Tightening Torque | signalling circuit: 1.7 N.m M3.5 |
Standards | IEC 60255-6 IEC 60947 |
Product Certifications | UL CSA |
Mechanical Robustness | shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 vibrations: 4 gn conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 3 A for signalling circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V AC conforming to CSA power circuit: 600 V AC conforming to UL power circuit: 690 V AC conforming to IEC 60947-4-1 |
Associated Fuse Rating | 3 A gG for signalling circuit 3 A BS for signalling circuit |
Mounting support | rail |
Local Signalling | 1 LED (green) 1 LED (red) |
Electromagnetic Compatibility | resistance to electrostatic discharge: 8 kV in open air conforming to IEC 61000-4-2 resistance to electrostatic discharge: 6 kV in direct mode conforming to IEC 61000-4-2 conducted emission: class A conforming to EN 55011 immunity to electromagnetic interference: 10 V/m conforming to IEC 61000-4-3 immunity to fast transients: 2 kV conforming to IEC 61000-4-4 surge withstand: 6 kV conforming to IEC 61000-4-5 conducted HF disturbances: 10 V conforming to IEC 61000-4-6 |
Relay Application | locked rotor, mechanical jamming I > 3 x Isetting sensitivity to phase failure overload Imax > Isetting |
Dielectric Strength | 2 kV at 50 Hz conforming to IEC 60255-5 |
Time Range | 0.5..30 s - control type D-time 0.3...10 s - control type O-time |
Device short name | LT47 |
Depth | 77.2 mm |
Ambient air temperature for storage | -30-80 °C |
Height | 70.3 mm |
width | 71 mm |
Operating altitude | 2000 m |
Compatibility code | LT47 |
Device Application | protection |
Brand | Schneider Electric |