
TeSys LRF - electronic thermal overload relay - 90...150 A - class 10
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LRF - electronic thermal overload relay - 90...150 A - class 10
Incl. Tax
Incl. Tax
Description
TeSys LR9F electronic overload relay, thermal setting range 90-150A, class 10, for protection of motors 55-75kW@400V. to be mounted directly below a TeSys F 3-pole contactor LC1 F115, F150, F185, use of a support mounting plate LA7F901 is recommended (to be ordered separately). Motor protection includes thermal overload of 1-phase and 3-phase motors, phase failure, phase unbalance, prolonged starting times, stalled rotor conditions. On the front of the relay, it provides a thermal adjustment dial, buttons for test, stop & reset, a trip indicator, trip auxiliary contacts 1NO+1NC. Multi standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.866 |
---|---|
Net weight | 0.885 kg |
Product Or Component Type | electronic thermal overload relay |
Control Type | dial white full-load current adjustment test button red push-button red reset push-button stop |
Protective Treatment | TH |
Reset | manual reset on front relay |
Tripping Threshold | 1.12 +/- 0.06 In tripping conforming to IEC 60947-4-1 |
Network frequency | 50/60 Hz |
Temperature Compensation | -20-70 °C |
Thermal Protection Adjustment Range | 90-150 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 IP20 conforming to VDE 0106 |
Connections Terminals | control circuit: screw clamp terminals 1 cable 0.75-2.5 mm² - cable stiffness: flexible - with cable end control circuit: screw clamp terminals 1 cable 0.75-2.5 mm² - cable stiffness: solid control circuit: screw clamp terminals 1 cable 0.75-4 mm² - cable stiffness: flexible - without cable end control circuit: screw clamp terminals 2 cable 1-1.5 mm² - cable stiffness: flexible - with cable end control circuit: screw clamp terminals 2 cable 1-2.5 mm² - cable stiffness: flexible - without cable end control circuit: screw clamp terminals 2 cable 1-1 mm² - cable stiffness: solid power circuit: lugs-ring terminals M8 |
Contacts Type and Composition | 1 NO + 1 NC |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947-1 |
phase_failure_sensitivity | tripping in 4 s +/- 20 % conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -20-55 °C conforming to IEC 60255-8 |
Tightening Torque | control circuit: 1.2 N.m on screw clamp terminals power circuit: 18 N.m on screw clamp terminals |
Standards | VDE 0660 IEC 60255-17 IEC 60947-4-1 IEC 60255-8 EN 60947-4-1 |
Product Certifications | UL CSA UKCA |
Mechanical Robustness | shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7 vibrations 5...300 Hz: 2 Gn conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 5 A for control circuit |
[ui] Rated Insulation Voltage | power circuit: 1000 V AC conforming to IEC 60947-4 |
Mounting support | direct on contactor plate |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Product Compatibility | LC1F115...LC1F185 |
Local Signalling | trip indicator |
Electromagnetic Compatibility | resistance to electrostatic discharge: 6 kV in indirect mode conforming to IEC 61000-4-2 resistance to electrostatic discharge: 8 kV in air conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test: 10 V/m conforming to IEC 61000-4-3 fast transients immunity test: 2 kV conforming to IEC 61000-4-4 |
Relay Application | motor protection |
Thermal Overload Class | class 10 conforming to IEC 60947-4 |
Current Consumption | <= 5 mA no-load |
Dielectric Strength | 6 kV 50 Hz conforming to IEC 255-5 |
Rated Power In W | 100 VA at 24 V AC 100 W at 24 V DC 100 W at 48 V DC 200 VA at 48 V AC 25 W at 440 V DC 400 VA at 110 V AC 45 W at 220 V DC 50 W at 110 V DC 600 VA at 220 V AC 600 VA at 380 V AC 600 VA at 600 V AC |
Device short name | LR9F |
Depth | 123.5 mm |
Ambient air temperature for storage | -40-85 °C |
Height | 96 mm |
width | 115 mm |
Operating altitude | <= 2000 m without derating |
Compatibility code | LR9F |
Surge Withstand | 4 kV conforming to IEC 61000-4-5 |
Network type | AC |
Maximum Voltage Drop | <2.5 V closed state |
Switching capacity in mA | 0...150 mA |
[Ue] Rated Operational Voltage | 1000 V AC 50/60 Hz for power circuit conforming to VDE 0110 group C |
Brand | Schneider Electric |