
TeSys LRD thermal overload relays - 9...13 A - class 10A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LRD thermal overload relays - 9...13 A - class 10A
Incl. Tax
Incl. Tax
Description
TeSys LRD thermal overload relay, 13A/690V, thermal setting range 9-13A, tripping class 10A, for protection of 3-phase motors 5.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D12-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.141 |
---|---|
Net weight | 0.124 kg |
Product Or Component Type | differential thermal overload relay |
Control Type | red push-button: stop blue push-button: reset |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Network frequency | 0...400 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Temperature Compensation | -20-60 °C |
Thermal Protection Adjustment Range | 9-13 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-4 mm² flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1-6 mm² solid |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV |
phase_failure_sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals power circuit: 1.7 N.m - on screw clamp terminals |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 EN 50495 |
Product Certifications | IEC UL CSA CCC EAC BV RINA DNV-GL LROS (Lloyds register of shipping) ATEX INERIS UKCA |
Mechanical Robustness | vibrations: 6 Gn conforming to IEC 60068-2-6 shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
[Ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA power circuit: 600 V conforming to UL power circuit: 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
Mounting support | plate, with specific accessories rail, with specific accessories under contactor |
Flame Retardance | V1 conforming to UL 94 |
Climatic Withstand | conforming to IACS E10 |
Product Compatibility | LC1D18 LC1D38 LC1D32 LC1D12 LC1D25 |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Dielectric Strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Permissible Current | 1.5 A at 240 V AC-15 for signalling circuit 0.1 A at 250 V DC-13 for signalling circuit |
Device short name | LRD |
Depth | 70 mm |
Ambient air temperature for storage | -60-70 °C |
Height | 66 mm |
width | 45 mm |
Compatibility code | LRD |
Network type | DC AC |
[Ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Brand | Schneider Electric |