
TeSys LR97D electronic overload relay for motor - 0.3...1.5 A - 200...240 V AC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LR97D electronic overload relay for motor - 0.3...1.5 A - 200...240 V AC
Incl. Tax
Incl. Tax
Description
TeSys LR97D electronic overcurrent relay, 1.5A/690V, to be supplied with 200-240V AC, for protection of motors with a rated current 0.3-1.3A. It provides 3 dials to adjust the protection, LOAD (0.3-1.5A) for the overcurrent level, O-TIME (0.3-10sec) for the acceptable duration of the overcurrent, D-TIME (0.5-30sec) for the starting duration. In addition, the device trips when the current is higher than 3 x LOAD during more than 0.5sec in steady state and if there is a missing phase during more than 3sec. The settings include selectors for 1-phase/3-phase motors and manual/automatic reset, and the device has a reset button, a test/stop button, 2 LED indicators (Run/Trip), 2 auxiliary contacts 1NO/NC for fault signalling. Settings can be locked by sealing the transparent cover. For direct attachement to the bottom terminals of a 3-pole contactor LC1D09-D38, with screw clamp terminals on bottom, the separate mounting from the contactor is possible using the terminal block LAD7B106 (to be ordered separately). Multi-standards certified (IEC, UL, CSA, CCC, EAC), compliant RoHs/Reach.
Product Details
Weight (in Kg) | 0.185 |
---|---|
Net weight | 0.172 kg |
Quantity Per Set | set of 10 |
[Us] rated supply voltage | 200...240 V AC |
Product Or Component Type | electronic overcurrent relay |
Protective Treatment | TH conforming to IEC 60068 |
Reset | automatic reset 120 s fixed electrical by interruption of power supply for minimum 0.1 s manual reset |
Tripping Threshold | 0.3...1.3 A |
Network frequency | 50...60 Hz |
Resistance To Radiated Fields | 10 V/m level 3 |
Thermal Protection Adjustment Range | 0.3-1.5 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | control circuit: cable 1 x 1-25 mm²flexible with cable end control circuit: lug-clamp 1 x 1-25 mm²flexible without cable end control circuit: lug-clamp 2 x 1-25 mm²flexible with cable end control circuit: lug-clamp 2 x 1-25 mm²flexible without cable end control circuit: cable 1 x 1-25 mm²flexible without cable end power circuit: cable 1 x 1-4 mm²flexible with cable end power circuit: cable 1 x 1.5-10 mm²flexible without cable end power circuit: lug-clamp 1 x 1-4 mm²flexible with cable end power circuit: lug-clamp 1 x 1.5-10 mm²flexible without cable end control circuit: cable 2 x 1-25 mm²flexible with cable end control circuit: cable 2 x 1-25 mm²flexible without cable end control circuit: lug-clamp 1 x 1-25 mm²flexible with cable end |
Contacts Type and Composition | 1 C/O |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV |
phase_failure_sensitivity | < 3 s |
protection_type | BS fuse 3 A - for control circuit GB2 circuit breaker 3 A - for control circuit gG fuse 3 A - for control circuit |
Ambient air temperature for operation | -25-60 °C conforming to IEC 60947-4-1 |
Tightening Torque | control circuit: 0.6...1.2 N.m on lug-clamp power circuit: 2 N.m on cable |
Standards | IEC 60255-6 IEC 60947 |
Product Certifications | CSA UL GOST |
[Ith] Conventional Free Air Thermal Current | 3 A for control circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA power circuit: 600 V conforming to UL power circuit: 690 V conforming to IEC 60947-4-1 |
Mounting support | direct on contactor rail |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Product Compatibility | LC1D09...D38 |
Relay Application | sensitivity to phase failure overload Imax > Isetting locked rotor, mechanical jamming I > 3 x Isetting |
Dielectric Strength | 2 V 50 Hz conforming to IEC 60255-5 |
Disturbance Radiated/Conducted | 10 V conforming to EN 61000-4-6 class A conforming to EN 55011 |
Maximum Power | 28 W at 110 V DC conforming to IEC 60947 28 W at 220 V DC conforming to IEC 60947 55 W at 24 V DC conforming to IEC 60947 55 W at 48 V DC conforming to IEC 60947 140 VA at 48 V AC conforming to IEC 60947 360 VA at 110 V AC conforming to IEC 60947 360 VA at 220 V AC conforming to IEC 60947 70 VA at 24 V AC conforming to IEC 60947 |
Resistance to Electrostatic Discharge | 6 kV in indirect mode 8 kV in air |
Resistance To Fast Transients | 2 kV |
Shock Resistance | 15 gn 11 ms conforming to IEC 60068-2-7 |
Time Range | 0.2...10 s - O-time knob 0.3...10 s - O-time knob 0.5..30 s - D-time knob |
Device short name | LR97 |
Depth | 67.5 mm |
Ambient air temperature for storage | -30-80 °C |
Height | 67.5 mm |
width | 45 mm |
Operating altitude | 2000 m |
Compatibility code | LR97 |
Surge Withstand | 6 kV conforming to IEC 61000-4-5 |
Network type | AC |
Signalling Function | 2 LEDs |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 |
[Ue] Rated Operational Voltage | 600 V AC 50/60 Hz for power circuit conforming to CSA 600 V AC 50/60 Hz for power circuit conforming to UL 690 V AC 50/60 Hz for power circuit conforming to IEC 60947-4-1 |
Brand | Schneider Electric |