
TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 1.65 kg |
---|---|
Product or Component Type | capacitor duty contactor |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Poles Description | 3P |
Auxiliary Contact Composition | 1 NO + 2 NC instantaneous |
Contactor Application | power factor correction |
Range of Product | TeSys Deca |
Standards | EN/IEC 60947-1,EN/IEC 60947-4-1,UL 60947-4-1,CSA C22.2 No 60947-4-1 |
Mounting support | DIN rail,plate |
Control Circuit Type | AC at 50/60 Hz |
Electrical Durability | 300000 cycles at Ue 400 V,200000 cycles at Ue 690 V |
Reactive Power Rating | 35 kvar at 230-230 V AC 50 Hz 60 °C,63 kvar at 400-400 V AC 50 Hz 60 °C,67 kvar at 440-440 V AC 50 Hz 60 °C,104 kvar at 690-690 V AC 50 Hz 60 °C,30 kvar at 230-230 V AC 60 Hz 60 °C,60 kvar at 460-460 V AC 60 Hz 60 °C,80 kvar at 575-575 V AC 60 Hz 60 °C & 35 kvar at 230-230 V AC 50 Hz 60 °C,63 kvar at 400-400 V AC 50 Hz 60 °C,67 kvar at 440-440 V AC 50 Hz 60 °C,104 kvar at 690-690 V AC 50 Hz 60 °C,30 kvar at 230-230 V AC 60 Hz 60 °C,60 kvar at 460-460 V AC 60 Hz 60 °C,80 kvar at 575-575 V AC 60 Hz 60 °C |
Device short name | LC1DWK |
Depth | 154 mm |
Height | 180 mm |
width | 85 mm |
Utilisation category | AC-6b |
Operating altitude | 0...3000 m |
Compatibility code | LC1D |
Device Application | control |
Range | TeSys |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Brand | Schneider Electric |