Schneider Electric TeSys LC1D.K capacitor duty contactor - 3P - 33.3 kVAR - 415 V - 220 V AC coil

LC1DPKM7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 30kVAR@400V 50Hz (50kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA) and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

Product Details

Weight (in Kg) 1.108
Net weight 1.3 kg
auxiliary contacts type type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
Pole Contact Composition 3 NO
Product Or Component Type capacitor duty contactor
Poles Description 3P
Auxiliary Contact Composition 1 NO + 2 NC instantaneous
Contactor Application power factor correction
[IP] Degree of Protection IP20 front face conforming to IEC 60529
Connections Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end
control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end
power circuit: EverLink BTR screw connectors 1 1-35 mm² - cable stiffness: solid
power circuit: EverLink BTR screw connectors 2 1-25 mm² - cable stiffness: solid
power circuit: EverLink BTR screw connectors 1 1-35 mm² - cable stiffness: flexible with or without cable end
power circuit: EverLink BTR screw connectors 2 1-25 mm² - cable stiffness: flexible with or without cable end
Ambient air temperature for operation -5-60 °C
Range of Product TeSys D
TeSys Deca
Tightening Torque control circuit: 1.7 N.m - on screw clamp terminals
power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm²
power circuit: 8 N.m - on EverLink BTR screw connectors - cable 35-35 mm²
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC 60335-1
Product Certifications IECEE CB Scheme
UL
CSA
UKCA
Mounting support DIN rail
plate
Control Circuit Type AC at 50/60 Hz
Electrical Durability 300000 cycles at Ue 400 V
200000 cycles at Ue 690 V
Maximum Operating Rate 240 cyc/h
Reactive Power Rating 17 kvar at 230-230 V AC 50 Hz 60 °C
30 kvar at 400-400 V AC 50 Hz 60 °C
32 kvar at 440-440 V AC 50 Hz 60 °C
50 kvar at 690-690 V AC 50 Hz 60 °C
16.5 kvar at 230-230 V AC 60 Hz 60 °C
33.3 kvar at 460-460 V AC 60 Hz 60 °C
40 kvar at 575-575 V AC 60 Hz 60 °C
Device Location In System inside delta interruption
line interruption
Device short name LC1DPK
Depth 156 mm
Ambient air temperature for storage -60-80 °C
Height 166 mm
width 55 mm
Utilisation category AC-6b
Operating altitude 0...3000 m
Compatibility code LC1D
Device Application control
[Uc] Control Circuit Voltage 220 V AC 50/60 Hz
[Ue] Rated Operational Voltage power circuit: 690 V AC 50/60 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys LC1D.K capacitor duty contactor - 3P - 33.3 kVAR - 415 V - 220 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.