
TeSys K - differential thermal overload relays - 0.54...0.8 A - class 10A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K - differential thermal overload relays - 0.54...0.8 A - class 10A
Incl. Tax
Incl. Tax
Description
TeSys LRK thermal overload relay, 0.8A/690V, thermal setting range 0.54-0.8A, tripping class 10A, for protection of 3-phase motors 0.18kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K06-K16. Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.158 |
---|---|
Net weight | 0.145 kg |
Product Or Component Type | differential thermal overload relay |
Control Type | red push-button: trip test function blue push-button: stop and manual reset selector switch: manual or automatic reset |
Protective Treatment | TC conforming to IEC 60068 TC conforming to DIN 50016 |
Network frequency | <= 400 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Thermal Protection Adjustment Range | 0.54-0.8 A |
[IP] Degree of Protection | IP2x conforming to IEC 60529 |
Connections Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid screw clamp terminals 2 cable(s) 1.5-4 mm²solid screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 0.34-2.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -20-55 °C without derating conforming to IEC 60947 -30-60 °C with derating conforming to IEC 60947 |
Range of Product | TeSys K thermal overload relays |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm 1.3 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Standards | NF C 63-650 IEC 60947 VDE 0660 BS 4941 |
Product Certifications | UL CSA UKCA |
Mechanical Robustness | shocks NO contact: 10 Gn for 11 ms conforming to IEC 60068-2-27 shocks NC contact: 10 Gn for 11 ms conforming to IEC 60068-2-27 vibrations NO contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 vibrations NC contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 6 A for signalling circuit |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to BS 4941 power circuit: 690 V conforming to IEC 60947 power circuit: 750 V conforming to VDE 0110 group C power circuit: 600 V conforming to CSA C22.2 No 14 |
Associated Fuse Rating | 6 A gG for signalling circuit conforming to VDE 0660 6 A gG for signalling circuit conforming to IEC 60947 |
Mounting support | under contactor plate, with specific accessories rail, with specific accessories |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Power Dissipation Per Pole | 2 W |
Flame Retardance | V1 conforming to UL 94 requirement 2 conforming to NF F 16-101 requirement 2 conforming to NF F 16-102 |
Product Compatibility | LP4K LC1K LP1K LC7K |
Local Signalling | trip indicator (yellow) |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Device short name | LR2K |
Depth | 65 mm |
Ambient air temperature for storage | -40-70 °C |
Height | 58 mm |
width | 45 mm |
Operating altitude | 2000 m without derating |
Compatibility code | LR2K |
Network type | DC AC |
[Ue] Rated Operational Voltage | <= 690 V for power circuit 690 V AC AC-15 for signalling circuit 250 V DC DC-13 for signalling circuit |
Brand | Schneider Electric |