
TeSys K control relay - 4 NO - <= 690 V - 24 V DC standard coil
Description
TeSys K control relay, 4 contacts (4NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
Weight (in Kg) | 0.218 |
---|---|
Net weight | 0.225 kg |
Pole Contact Composition | 4 NO |
Product Or Component Type | control relay |
Mechanical Durability | 20 Mcycles |
Protective Treatment | TC conforming to IEC 60068 |
Immunity to Microbreaks | 2 ms |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Contactor Application | control circuit |
Hold-in Power Consumption In W | 3-3 W at 20 °C |
Non Overlap Distance | 0.5 mm |
[IP] Degree of Protection | IP2x |
Connections Terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid screw clamp terminals 2 cable(s) 1.5-4 mm²solid screw clamp terminals 1 cable(s) 0.75-4 mm²flexible with cable end screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible without cable end |
Irms Rated Making Capacity | 110 A conforming to IEC 60947 |
Ambient air temperature for operation | -25-50 °C |
Range of Product | TeSys K control relay |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 26 mm 1.3 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Standards | BS 5424 IEC 60947 NF C 63-140 VDE 0660 |
Product Certifications | UL CSA UKCA |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27 shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 |
[Ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947 750 V conforming to VDE 0110 group C 690 V conforming to BS 5424 600 V conforming to CSA C22.2 No 14 |
Associated Fuse Rating | 10 A gG conforming to IEC 60947 10 A gG conforming to VDE 0660 |
Mounting support | plate rail |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C) drop-out: 0.1...0.75 Uc (at <50 °C) |
Heat Dissipation | 3-3 W |
Maximum Operating Rate | 10000 cyc/h |
Operating Time | 10 ms coil de-energisation and NO opening 30...40 ms coil energisation and NO closing |
Flame Retardance | V1 conforming to UL 94 requirement 2 conforming to NF F 16-101 requirement 2 conforming to NF F 16-102 |
Inrush Power In W | 3-3 W (at 20 °C) |
Device short name | CA3K |
Depth | 57 mm |
Ambient air temperature for storage | -50-80 °C |
Height | 58 mm |
width | 45 mm |
Utilisation category | AC-15 DC-13 |
Operating altitude | 2000 m without derating |
Compatibility code | CA3K |
[Uc] Control Circuit Voltage | 24 V DC |
[Ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
Brand | Schneider Electric |