TeSys K control relay - 4 NO - <= 690 V - 110 V AC coil
SKU :
CA2KN40F7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 368.298
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys K control relay - 4 NO - <= 690 V - 110 V AC coil
Rp 368.298
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.18 kg |
|---|---|
| Product or Component Type | control relay |
| [Uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
| Pole Contact Composition | 4 NO |
| Mechanical Durability | 10 Mcycles |
| Protective Treatment | TC conforming to IEC 60068 |
| Immunity to Microbreaks | 2 ms |
| Insulation Resistance | > 10 MOhm |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| Contactor Application | control circuit |
| Non Overlap Distance | 0.5 mm |
| Range of Product | TeSys K control relay |
| Standards | EN/IEC 60947-4-1,GB/T 14048.4,UL 60947-4-1,CSA C22.2 No 60947-4-1,JIS C8201-4-1 |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6,vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6,shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27,shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 |
| Associated Fuse Rating | 10 A gG conforming to IEC 60947,10 A gG conforming to VDE 0660 |
| Mounting support | rail,plate |
| Control Circuit Type | AC at 50/60 Hz |
| Heat Dissipation | 1.3-1.3 W |
| Operating Time | 10...20 ms coil de-energisation and NO opening,10...20 ms coil energisation and NO closing |
| Flame Retardance | V1 conforming to UL 94,requirement 2 conforming to NF F 16-101,requirement 2 conforming to NF F 16-102 |
| Device short name | CA2K |
| Depth | 57 mm |
| Height | 58 mm |
| width | 45 mm |
| Utilisation category | DC-13,AC-15 |
| Operating altitude | 2000 m without derating |
| Compatibility code | CA2K |
| Range | TeSys |
| IP degree of protection | IP2X |
| Height | 4.8 |
| Length | 6.6 |
| Width | 6.3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.18 kg |
|---|---|
| Product or Component Type | control relay |
| [Uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
| Pole Contact Composition | 4 NO |
| Mechanical Durability | 10 Mcycles |
| Protective Treatment | TC conforming to IEC 60068 |
| Immunity to Microbreaks | 2 ms |
| Insulation Resistance | > 10 MOhm |
| Minimum Switching Current | 5 mA |
| Minimum Switching Voltage | 17 V |
| Contactor Application | control circuit |
| Non Overlap Distance | 0.5 mm |
| Range of Product | TeSys K control relay |
| Standards | EN/IEC 60947-4-1,GB/T 14048.4,UL 60947-4-1,CSA C22.2 No 60947-4-1,JIS C8201-4-1 |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6,vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6,shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27,shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 |
| Associated Fuse Rating | 10 A gG conforming to IEC 60947,10 A gG conforming to VDE 0660 |
| Mounting support | rail,plate |
| Control Circuit Type | AC at 50/60 Hz |
| Heat Dissipation | 1.3-1.3 W |
| Operating Time | 10...20 ms coil de-energisation and NO opening,10...20 ms coil energisation and NO closing |
| Flame Retardance | V1 conforming to UL 94,requirement 2 conforming to NF F 16-101,requirement 2 conforming to NF F 16-102 |
| Device short name | CA2K |
| Depth | 57 mm |
| Height | 58 mm |
| width | 45 mm |
| Utilisation category | DC-13,AC-15 |
| Operating altitude | 2000 m without derating |
| Compatibility code | CA2K |
| Range | TeSys |
| IP degree of protection | IP2X |
| Height | 4.8 |
| Length | 6.6 |
| Width | 6.3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













