TeSys K control relay - 3 NO + 1 NC - <= 690 V - 110 V DC standard coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K control relay - 3 NO + 1 NC - <= 690 V - 110 V DC standard coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Net weight | 0.225 kg |
Product or Component Type | control relay |
[Uc] Control Circuit Voltage | 110 V DC |
Pole Contact Composition | 3 NO + 1 NC |
Mechanical Durability | 20 Mcycles |
Protective Treatment | TC conforming to IEC 60068 |
Immunity to Microbreaks | 2 ms |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Contactor Application | control circuit |
Non Overlap Distance | 0.5 mm |
Range of Product | TeSys K control relay |
Standards | EN/IEC 60947-4-1,GB/T 14048.4,UL 60947-4-1,CSA C22.2 No 60947-4-1,JIS C8201-4-1 |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6,vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6,shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27,shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 |
Associated Fuse Rating | 10 A gG conforming to IEC 60947,10 A gG conforming to VDE 0660 |
Mounting support | plate,rail |
Control Circuit Type | DC standard |
Heat Dissipation | 3-3 W |
Operating Time | 10 ms coil de-energisation and NO opening,30...40 ms coil energisation and NO closing,15 ms coil de-energisation and NC closing,25...35 ms coil energisation and NC opening |
Flame Retardance | V1 conforming to UL 94,requirement 2 conforming to NF F 16-101,requirement 2 conforming to NF F 16-102 |
Device short name | CA3K |
Depth | 57 mm |
Height | 58 mm |
width | 45 mm |
Utilisation category | DC-13,AC-15 |
Operating altitude | 2000 m without derating |
Compatibility code | CA3K |
Range | TeSys |
IP degree of protection | IP2X |