
TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 24 V DC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 24 V DC coil
Incl. Tax
Incl. Tax
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 12A/690V AC-3 (5.5kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V DC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.2217 |
---|---|
Net weight | 0.225 kg |
auxiliary contacts type | type instantaneous 1 NC |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 10 Mcycles |
Insulation Resistance | > 10 MOhm for signalling circuit |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Poles Description | 3P |
Average Impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NC |
Contactor Application | resistive load motor control |
Hold-in Power Consumption In W | 3-3 W at 20 °C |
Permissible Ambient Air Temperature Around The Device | -40-70 °C at Uc |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 110 A AC for signalling circuit conforming to IEC 60947 144 A AC for power circuit conforming to NF C 63-110 144 A AC for power circuit conforming to IEC 60947 |
Ambient air temperature for operation | -25-50 °C |
Range of Product | TeSys K |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm 1.3 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Product Certifications | UL CSA UKCA |
[Ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit 10 A (at 50 °C) for signalling circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508 power circuit: 690 V conforming to IEC 60947-4-1 signalling circuit: 690 V conforming to IEC 60947-4-1 signalling circuit: 690 V conforming to IEC 60947-5-1 signalling circuit: 600 V conforming to UL 508 power circuit: 600 V conforming to CSA C22.2 No 14 signalling circuit: 600 V conforming to CSA C22.2 No 14 |
Associated Fuse Rating | 25 A gG at <= 440 V for power circuit 25 A aM for power circuit 10 A gG for signalling circuit conforming to IEC 60947 10 A gG for signalling circuit conforming to VDE 0660 |
Mounting support | rail plate |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C) drop-out: 0.1...0.75 Uc (at <50 °C) |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 30...40 ms coil energisation and NO closing 10 ms coil de-energisation and NO opening |
Rated Breaking Capacity | 110 A at 440 V conforming to IEC 60947 80 A at 500 V conforming to IEC 60947 70 A at 660...690 V conforming to IEC 60947 |
Flame Retardance | V1 conforming to UL 94 requirement 2 conforming to NF F 16-101 requirement 2 conforming to NF F 16-102 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Inrush Power In W | 3-3 W (at 20 °C) |
Device short name | LP1K |
Depth | 57 mm |
Ambient air temperature for storage | -50-80 °C |
Height | 58 mm |
Overvoltage Category | III |
width | 45 mm |
Utilisation category | AC-1 AC-4 AC-3 |
Operating altitude | 2000 m without derating |
Compatibility code | LP1K |
[Ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz signalling circuit: 690 V AC 50/60 Hz |
Brand | Schneider Electric |