Schneider Electric TeSys K - Auxiliary contact block - 4 NC - screw-clamps terminals

LA1KN04
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 4NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.04
Net weight 0.045 kg
Pole Contact Composition 4 NC
Product Or Component Type auxiliary contact block
Protective Treatment TC conforming to IEC 60068
Insulation Resistance > 10 MOhm
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non Overlap Distance 0.5 mm
Shielding Continuity Terminal without
[IP] Degree of Protection IP20 conforming to IEC 60529
Connections Terminals screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end
screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end
screw clamp terminals 1 cable(s) 1.5-4 mm²rigid
screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end
screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end
screw clamp terminals 2 cable(s) 1.5-4 mm²rigid
Irms Rated Making Capacity 110 A at <= 690 V AC conforming to IEC 60947
Ambient air temperature for operation -25-50 °C
Range Compatibility TeSys K LC1K
TeSys K CA2K
TeSys K CA3K
Range of Product TeSys K
TeSys K control relay
Tightening Torque 1.3 N.m - with screwdriver Philips No 2
1.3 N.m - with screwdriver pozidriv No 2
Standards EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
Product Certifications IECEE CB Scheme
UL
CSA
CCC
[Ith] Conventional Free Air Thermal Current 10 A (at 50 °C)
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
Associated Fuse Rating 10 A gG at <= 690 V conforming to IEC 60947
Permissible Short-Time Rating 80 A 1 s
60 A 500 ms
110 A 100 ms
Device short name LA1
Depth 35 mm
Ambient air temperature for storage -50-80 °C
Height 30 mm
width 38 mm
Operating altitude 2000 m
Compatibility code LA1
Environmental Characteristic normal environment
Auxiliary Contacts Operation instantaneous
Mounting location front
[Ue] Rated Operational Voltage 690 V AC 25...400 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys K - Auxiliary contact block - 4 NC - screw-clamps terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.