
TeSys K - Auxiliary contact block - 2 NO + 2 NC - screw-clamps terminals
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K - Auxiliary contact block - 2 NO + 2 NC - screw-clamps terminals
Incl. Tax
Incl. Tax
Description
TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 2NO+2NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.03 |
---|---|
Net weight | 0.045 kg |
Pole Contact Composition | 2 NO + 2 NC |
Product Or Component Type | auxiliary contact block |
Protective Treatment | TC conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non Overlap Distance | 0.5 mm |
Shielding Continuity Terminal | without |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 1.5-4 mm²rigid screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 1.5-4 mm²rigid |
Irms Rated Making Capacity | 110 A at <= 690 V AC conforming to IEC 60947 |
Ambient air temperature for operation | -25-50 °C |
Range Compatibility | TeSys K LC1K TeSys K CA2K TeSys K CA3K |
Range of Product | TeSys K TeSys K control relay |
Tightening Torque | 1.3 N.m - with screwdriver Philips No 2 1.3 N.m - with screwdriver pozidriv No 2 |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 |
Product Certifications | IECEE CB Scheme UL CSA CCC |
[Ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 60947-5-1 600 V conforming to CSA C22.2 No 60947-5-1 |
Associated Fuse Rating | 10 A gG at <= 690 V conforming to IEC 60947 |
Permissible Short-Time Rating | 80 A 1 s 60 A 500 ms 110 A 100 ms |
Device short name | LA1 |
Depth | 35 mm |
Ambient air temperature for storage | -50-80 °C |
Height | 30 mm |
width | 38 mm |
Operating altitude | 2000 m |
Compatibility code | LA1 |
Environmental Characteristic | normal environment |
Auxiliary Contacts Operation | instantaneous |
Mounting location | front |
[Ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Brand | Schneider Electric |