
TeSys K - Auxiliary contact block - 2 NC - screw-clamps terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K - Auxiliary contact block - 2 NC - screw-clamps terminals
Incl. Tax
Incl. Tax
Description
TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals. It provides 2NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.032 |
---|---|
Net weight | 0.045 kg |
Pole Contact Composition | 2 NC |
Product Or Component Type | auxiliary contact block |
Protective Treatment | TC conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non Overlap Distance | 0.5 mm |
Shielding Continuity Terminal | without |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 1.5-4 mm²rigid screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 1.5-4 mm²rigid |
Irms Rated Making Capacity | 110 A at <= 690 V AC conforming to IEC 60947 |
Ambient air temperature for operation | -25-50 °C |
Range Compatibility | TeSys K LC1K TeSys K CA2K TeSys K CA3K TeSys K CA4K |
Range of Product | TeSys K TeSys K control relay |
Tightening Torque | 1.3 N.m - with screwdriver Philips No 2 1.3 N.m - with screwdriver pozidriv No 2 |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 |
Product Certifications | IECEE CB Scheme UL CSA CCC UKCA |
[Ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 60947-5-1 600 V conforming to CSA C22.2 No 60947-5-1 |
Associated Fuse Rating | 10 A gG at <= 690 V conforming to IEC 60947 |
Permissible Short-Time Rating | 80 A 1 s 60 A 500 ms 110 A 100 ms |
Device short name | LA1 |
Depth | 35 mm |
Ambient air temperature for storage | -50-80 °C |
Height | 30 mm |
width | 38 mm |
Operating altitude | 2000 m |
Compatibility code | LA1 |
Environmental Characteristic | normal environment |
Auxiliary Contacts Operation | instantaneous |
Mounting location | front |
[Ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Brand | Schneider Electric |