Schneider Electric TeSys K - Auxiliary contact block - 1 NO + 3 NC - screw-clamps terminals

LA1KN13
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys K instantaneous auxiliary contact block, for contactors LC.K, LP.K, CA.K with screw clamp terminals (except LP4K, LP5K, CA4K). It provides 1NO+3NC contacts rated up to 10A 690V AC, connection by screw clamp terminals. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.04
Net weight 0.045 kg
Pole Contact Composition 1 NO + 3 NC
Product Or Component Type auxiliary contact block
Protective Treatment TC conforming to IEC 60068
Insulation Resistance > 10 MOhm
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non Overlap Distance 0.5 mm
Shielding Continuity Terminal without
[IP] Degree of Protection IP20 conforming to IEC 60529
Connections Terminals screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end
screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end
screw clamp terminals 1 cable(s) 1.5-4 mm²rigid
screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end
screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end
screw clamp terminals 2 cable(s) 1.5-4 mm²rigid
Irms Rated Making Capacity 110 A at <= 690 V AC conforming to IEC 60947
Ambient air temperature for operation -25-50 °C
Range Compatibility TeSys K LC1K
TeSys K CA2K
TeSys K CA3K
Range of Product TeSys K
TeSys K control relay
Tightening Torque 1.3 N.m - with screwdriver Philips No 2
1.3 N.m - with screwdriver pozidriv No 2
Standards EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
Product Certifications IECEE CB Scheme
UL
CSA
CCC
[Ith] Conventional Free Air Thermal Current 10 A (at 50 °C)
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
Associated Fuse Rating 10 A gG at <= 690 V conforming to IEC 60947
Permissible Short-Time Rating 80 A 1 s
60 A 500 ms
110 A 100 ms
Device short name LA1
Depth 35 mm
Ambient air temperature for storage -50-80 °C
Height 30 mm
width 38 mm
Operating altitude 2000 m
Compatibility code LA1
Environmental Characteristic normal environment
Auxiliary Contacts Operation instantaneous
Mounting location front
[Ue] Rated Operational Voltage 690 V AC 25...400 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys K - Auxiliary contact block - 1 NO + 3 NC - screw-clamps terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.