Schneider Electric TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 70kA, thermal magnetic

GV5P220H
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 220A/690V, for protection of 3-phase motors 90-110kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 70kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 100-220A and a selectable tripping class 5, 10 or 20, magnetic protection at 15 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 2.9
Net weight 2.6 kg
Colour anthracite (RAL 7016)
Trip Unit Technology electronic
Product Or Component Type motor circuit breaker
Control Type direct rotary handle
Breaking Capacity 70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 20000 cycles
Poles Description 3P
IK Degree Of Protection IK07 conforming to IEC 62262
Direct Connector without
Magnetic Tripping Current 3300-3300 A
[IP] Degree of Protection IP40 conforming to IEC 60529
Connections Terminals bars
lugs
[Uimp] Rated Impulse Wthstand Voltage 8 kV
phase_failure_sensitivity yes conforming to IEC 60947-4-1
Ambient air temperature for operation -25-70 °C
Range of Product TeSys GV5
Tightening Torque 15 N.m M8 screw type
Standards EN/IEC 60947-1
EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product Certifications IECEE CB Scheme
EAC (pending)
Mechanical Robustness vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
[Ith] Conventional Free Air Thermal Current 220 A conforming to IEC 60947-4-1
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 10000 cycles for AC-3 at 400/415 V In
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 25 cyc/h
Motor Power Kw 90-110 kW at 400/415 V AC 50/60 Hz
110-110 kW at 500 V AC 50/60 Hz
110-132 kW at 660/690 V AC 50/60 Hz
Power Dissipation Per Pole 17.6 W
Climatic Withstand conforming to IACS E10
[Ics] Rated Service Short-Circuit Breaking Capacity 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Rated Duty continuous
Device short name GV5P
Depth 155 mm
Connection pitch 35 mm without spreaders
Ambient air temperature for storage -50-85 °C
Height 161 mm
width 105 mm
Utilisation category category A conforming to IEC 60947-2
Operating altitude 5000 m
Device Application motor protection
Suitability for isolation yes conforming to EN/IEC 60947-2
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys GV5 Motor circuit breaker, 3P, 220A, Icu 70kA, thermal magnetic
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.