
TeSys GV5 Motor circuit breaker, 3P, 150A, Icu 70kA, thermal magnetic
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV motor circuit breaker, 3 poles (3P), 150A/690V, for protection of 3-phase motors 55-75kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 70kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 70-150A and a selectable tripping class 5, 10 or 20, magnetic protection at 15 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 2.192 |
---|---|
Net weight | 2.4 kg |
Colour | anthracite (RAL 7016) |
Trip Unit Technology | electronic |
Product Or Component Type | motor circuit breaker |
Control Type | direct rotary handle |
Breaking Capacity | 70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 40000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Direct Connector | without |
Magnetic Tripping Current | 2250-2250 A |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Connections Terminals | bars lugs |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -25-70 °C |
Range of Product | TeSys GV5 |
Tightening Torque | 15 N.m M8 screw type |
Standards | EN/IEC 60947-1 EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
Product Certifications | IECEE CB Scheme EAC (pending) |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 150 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 20000 cycles for AC-3 at 400/415 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 55-75 kW at 400/415 V AC 50/60 Hz 75-90 kW at 500 V AC 50/60 Hz 90-110 kW at 660/690 V AC 50/60 Hz |
Power Dissipation Per Pole | 9.2 W |
Climatic Withstand | conforming to IACS E10 |
[Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Rated Duty | continuous |
Device short name | GV5P |
Depth | 155 mm |
Connection pitch | 35 mm without spreaders |
Ambient air temperature for storage | -50-85 °C |
Height | 161 mm |
width | 105 mm |
Utilisation category | category A conforming to IEC 60947-2 |
Operating altitude | 5000 m |
Device Application | motor protection |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Brand | Schneider Electric |
Height | 18.1 |
Length | 18.1 |
Width | 11.2 |