
TeSys GV5 & GV6 Motor circuit breaker, TeSys GV6, 3P, 500A, Icu 36kA, thermal magnetic
Description
TeSys GV motor circuit breaker, 3 poles (3P), 500A/690V, for protection of 3-phase motors 200-250kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 36kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 250-500A and a selectable tripping class 5, 10 or 20, magnetic protection at 13 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 5.98 |
---|---|
Net weight | 6.7 kg |
Colour | anthracite (RAL 7016) |
Trip Unit Technology | electronic |
Product Or Component Type | motor circuit breaker |
Control Type | direct rotary handle |
Breaking Capacity | 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 15000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Direct Connector | without |
Magnetic Tripping Current | 6500-6500 A |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Connections Terminals | bars lugs |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -25-70 °C |
Range of Product | TeSys GV6 |
Tightening Torque | 50 N.m M10 screw type |
Standards | EN/IEC 60947-1 EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
Product Certifications | IECEE CB Scheme EAC (pending) |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 500 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 4000 cycles for AC-3 at 400/415 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 200-250 kW at 400/415 V AC 50/60 Hz 250-315 kW at 500 V AC 50/60 Hz 315-400 kW at 660/690 V AC 50/60 Hz |
Power Dissipation Per Pole | 39.7 W |
Climatic Withstand | conforming to IACS E10 |
[Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Rated Duty | continuous |
Device short name | GV6P |
Depth | 179 mm |
Connection pitch | 45 mm without spreaders |
Ambient air temperature for storage | -50-85 °C |
Height | 255 mm |
width | 140 mm |
Utilisation category | category A conforming to IEC 60947-2 |
Operating altitude | 5000 m |
Device Application | motor protection |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Brand | Schneider Electric |