
TeSys GV4 spreader set - 35 mm pitch - 3 poles
Description
It is a set of 3 spreaders used to increase the pitch between the poles from 21 mm to 35 mm. It is used on compact NSXm and PowerPact B devices. Bares and cable lugs are attached to the end of the spreaders. These accessories are supplied with M8 screws for power connection and 2 interphase barriers.
Product Details
Weight (in Kg) | 0.145 |
---|---|
Quantity Per Set | set of 1 |
Product Or Component Type | spreader |
Mounting Mode | fixed |
Poles Description | 3P |
Conductor Material | copper |
Connections Terminals | crimp lug (upstream) crimp lug (downstream) |
Range Compatibility | PowerPact B ComPact NSXm TeSys GV4 TeSys BV4 |
Range of Product | ComPact NSXm |
Tightening Torque | 9-9 N.m upstream 9-9 N.m downstream |
Provided equipment | interphase barriers |
Accessory / separate part type | connection accessories |
Connection pitch | 35 mm |
Location Of Connection | downstream upstream |
Brand | Schneider Electric |