Schneider Electric TeSys GV4 Motor circuit breaker, 3P, 50 A, Icu 50 kA, magnetic, EverLink terminals

GV4LE50N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 50A/690V, for protection of 3-phase motors 11-22kW@400V. It provides magnetic protection, breaking capacity Icu 50kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 1.7
Net weight 1.5 kg
Operating Position any position
Colour grey (RAL 7016)
Trip Unit Technology magnetic
electronic
Product Or Component Type motor circuit breaker
Control Type toggle
Breaking Capacity 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 40000 cycles
Poles Description 3P
IK Degree Of Protection IK07 conforming to IEC 62262
Direct Connector without
Magnetic Tripping Current 300-700 A
[IP] Degree of Protection IP40 conforming to IEC 60529
Connections Terminals EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid
EverLink BTR screw connectors (top) 1 cable(s) 1.5-50 mm² - flexible
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-95 mm² - solid
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-70 mm² - flexible
[Uimp] Rated Impulse Wthstand Voltage 8 kV conforming to IEC 60947-2
Ambient air temperature for operation -25-70 °C
Range of Product TeSys GV4
Tightening Torque 9 N.m for cable 16-95 mm²
5 N.m for cable 1.5-10 mm²
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
Product Certifications IEC
CCC
EAC
EU-RO MR
Mechanical Robustness vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
shocks: 15 gn 11 ms conforming to IEC 60068-2-27
[Ith] Conventional Free Air Thermal Current 115 A conforming to IEC 60947-4-1
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 20000 cycles for AC-3 at 440 V In/2
10000 cycles for AC-3 at 440 V In
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 25 cyc/h
Motor Power Kw 11-11 kW at 400...415 V AC 50/60 Hz
15-15 kW at 500 V AC 50/60 Hz
18.5-18.5 kW at 660...690 V AC 50/60 Hz
15-15 kW at 400...415 V AC 50/60 Hz
18.5-18.5 kW at 400...415 V AC 50/60 Hz
22-22 kW at 400...415 V AC 50/60 Hz
18.5-18.5 kW at 500 V AC 50/60 Hz
22-22 kW at 500 V AC 50/60 Hz
30-30 kW at 500 V AC 50/60 Hz
22-22 kW at 660...690 V AC 50/60 Hz
30-30 kW at 660...690 V AC 50/60 Hz
45-45 kW at 660...690 V AC 50/60 Hz
Power Dissipation Per Pole 6.1 W
Climatic Withstand conforming to IACS E10
Rated Duty continuous conforming to IEC 60947-4-1
Device short name GV4L
Depth 116 mm
Ambient air temperature for storage -50-85 °C
Height 155 mm
width 81 mm
Pollution degree 3
Utilisation category category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Operating altitude 5000 m
Device Application motor protection
Suitability for isolation yes conforming to IEC 60947-1
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys GV4 Motor circuit breaker, 3P, 50 A, Icu 50 kA, magnetic, EverLink terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.