Schneider Electric TeSys GV4 Motor circuit breaker, 3P, 3.5 A, Icu 50 kA, magnetic, EverLink terminals
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys GV4 Motor circuit breaker, 3P, 3.5 A, Icu 50 kA, magnetic, EverLink terminals
Incl. Tax
Incl. Tax
Description
TeSys GV motor circuit breaker, 3 poles (3P), 3.5A/690V, for protection of 3-phase motors 0.55-1.5kW@400V. It provides magnetic protection, breaking capacity Icu 50kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.73 |
---|---|
Net weight | 1.5 kg |
Operating Position | any position |
Colour | grey (RAL 7016) |
Trip Unit Technology | magnetic electronic |
Product Or Component Type | motor circuit breaker |
Control Type | toggle |
Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 40000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Direct Connector | without |
Magnetic Tripping Current | 21-49 A |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Connections Terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid EverLink BTR screw connectors (top) 1 cable(s) 1.5-50 mm² - flexible EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-95 mm² - solid EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-70 mm² - flexible |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient air temperature for operation | -25-70 °C |
Range of Product | TeSys GV4 |
Tightening Torque | 9 N.m for cable 16-95 mm² 5 N.m for cable 1.5-10 mm² |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-2 |
Product Certifications | IEC CCC EAC EU-RO MR |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 shocks: 15 gn 11 ms conforming to IEC 60068-2-27 |
[Ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 40000 cycles for AC-3 at 440 V In/2 40000 cycles for AC-3 at 440 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 0.55-0.55 kW at 400...415 V AC 50/60 Hz 0.75-0.75 kW at 400...415 V AC 50/60 Hz 0.75-0.75 kW at 500 V AC 50/60 Hz 1.1-1.1 kW at 500 V AC 50/60 Hz 1.1-1.1 kW at 660...690 V AC 50/60 Hz 1.5-1.5 kW at 660...690 V AC 50/60 Hz 1.5-1.5 kW at 500 V AC 50/60 Hz 2.2-2.2 kW at 660...690 V AC 50/60 Hz 1.1-1.1 kW at 400...415 V AC 50/60 Hz |
Power Dissipation Per Pole | 6.1 W |
Climatic Withstand | conforming to IACS E10 |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV4L |
Depth | 116 mm |
Ambient air temperature for storage | -50-85 °C |
Height | 155 mm |
width | 81 mm |
Pollution degree | 3 |
Utilisation category | category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 |
Operating altitude | 5000 m |
Device Application | motor protection |
Suitability for isolation | yes conforming to IEC 60947-1 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Brand | Schneider Electric |