
TeSys GV4 Motor circuit breaker, 3P, 12.5 A, Icu 50 kA, magnetic, EverLink terminals
Description
TeSys GV motor circuit breaker, 3 poles (3P), 12.5A/690V, for protection of 3-phase motors 3-5.5kW@400V. It provides magnetic protection, breaking capacity Icu 50kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.674 |
---|---|
Net weight | 1.5 kg |
Operating Position | any position |
Colour | grey (RAL 7016) |
Trip Unit Technology | magnetic electronic |
Product Or Component Type | motor circuit breaker |
Control Type | toggle |
Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 40000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Direct Connector | without |
Magnetic Tripping Current | 75-175 A |
[IP] Degree of Protection | IP40 conforming to IEC 60529 |
Connections Terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid EverLink BTR screw connectors (top) 1 cable(s) 1.5-50 mm² - flexible EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-95 mm² - solid EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-70 mm² - flexible |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient air temperature for operation | -25-70 °C |
Range of Product | TeSys GV4 |
Tightening Torque | 9 N.m for cable 16-95 mm² 5 N.m for cable 1.5-10 mm² |
Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 |
Product Certifications | IEC CCC EAC EU-RO MR |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 shocks: 15 gn 11 ms conforming to IEC 60068-2-27 |
[Ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 40000 cycles for AC-3 at 440 V In/2 40000 cycles for AC-3 at 440 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 3-3 kW at 400...415 V AC 50/60 Hz 3-3 kW at 500 V AC 50/60 Hz 5.5-5.5 kW at 660...690 V AC 50/60 Hz 7.5-7.5 kW at 660...690 V AC 50/60 Hz 5.5-5.5 kW at 400...415 V AC 50/60 Hz 5.5-5.5 kW at 500 V AC 50/60 Hz 7.5-7.5 kW at 500 V AC 50/60 Hz 9-9 kW at 660...690 V AC 50/60 Hz 11-11 kW at 660...690 V AC 50/60 Hz 3.7-3.7 kW at 400...415 V AC 50/60 Hz 3.7-3.7 kW at 500 V AC 50/60 Hz |
Power Dissipation Per Pole | 6.1 W |
Climatic Withstand | conforming to IACS E10 |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV4L |
Depth | 116 mm |
Ambient air temperature for storage | -50-85 °C |
Height | 155 mm |
width | 81 mm |
Pollution degree | 3 |
Utilisation category | category A conforming to IEC 60947-2 AC-3 conforming to IEC 60947-4-1 |
Operating altitude | 5000 m |
Device Application | motor protection |
Suitability for isolation | yes conforming to IEC 60947-1 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Brand | Schneider Electric |