
TeSys GV4 Interphase barrier - insulation accessory - set 6
Description
It is an insulation accessory for Compact NSXm and PowerPact B devices. These interphase barriers increase the insulation level at the power connection points. They can be clipped easily onto the device. They are not compatible with the long terminal shields. These parts comes in sets of 6.
Product Details
Weight (in Kg) | 0.09 |
---|---|
Quantity Per Set | set of 6 |
Product Or Component Type | interphase barrier |
Range Compatibility | ComPact NSXm PowerPact B TeSys GV4 TeSys BV4 |
Range of Product | ComPact NSXm |
Accessory / separate part type | insulation accessories |
Connection pitch | 35 mm |
Location Of Connection | downstream upstream |
Brand | Schneider Electric |