
TeSys GV3 Circuit breaker-thermal-magnetic - 12…18A - EverLink BTR connectors
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys GV3 Circuit breaker-thermal-magnetic - 12…18A - EverLink BTR connectors
Incl. Tax
Incl. Tax
Description
TeSys GV motor circuit breaker, 3 poles (3P), 18A/690V, for 3-phase motor applications 7.5kW@400V. It provides a thermal-magnetic protection with a thermal setting range 12-18A, magnetic tripping at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary knob guaranteed for 50 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.996 |
---|---|
Net weight | 0.96 kg |
Operating Position | any position |
Colour | dark grey |
Trip Unit Technology | thermal-magnetic |
Product Or Component Type | motor circuit breaker |
Control Type | rotary handle |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 50000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK09 enclosure |
Network frequency | 50/60 Hz conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 252-252 A |
Trip Unit Rating | 12-18 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947-2 |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -20-60 °C |
Range of Product | TeSys GV3 |
Tightening Torque | 5 N.m on EverLink BTR screw connectors for cable 25-25 mm² 8 N.m on EverLink BTR screw connectors for cable 35-35 mm² |
Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
Product Certifications | CCC EAC BV LROS (Lloyds register of shipping) DNV-GL ABS UL CSA UKCA ATEX |
Mechanical Robustness | shocks: 15 Gn for 11 ms closed conforming to IEC 60068-2-27 shocks: 30 Gn for 11 ms opened conforming to IEC 60068-2-27 vibrations: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 18 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 50000 cycles for AC-3 at 415 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 7.5-7.5 kW at 400/415 V AC 50/60 Hz 9-9 kW at 500 V AC 50/60 Hz 15-15 kW at 690 V AC 50/60 Hz |
Power Dissipation Per Pole | 8 W |
Climatic Withstand | conforming to IACS E10 |
[Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Fixing Mode | 35 mm symmetrical DIN rail: clipped panel: screwed (with 3 x M4 screws) |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV3P |
Depth | 136 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 132 mm |
width | 55 mm |
Utilisation category | AC-3 conforming to IEC 60947-4-1 |
Operating altitude | 3000 m |
Compatibility code | GV3P |
Device Application | motor protection |
Network type | AC |
Suitability for isolation | yes conforming to IEC 60947-1 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Brand | Schneider Electric |