Schneider Electric TeSys GV3 - Circuit breaker - magnetic - 25 A - EverLink BTR connectors

GV3L25
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW@400V. It provides a magnetic protection with a tripping level at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary handle guaranteed for 50 000 cycles AC-3. To complete motor protection, use it in association with a thermal overload relay LRD325 (to be ordered separately). Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.996
Net weight 0.96 kg
Operating Position any position
Trip Unit Technology magnetic
Product Or Component Type motor circuit breaker
Control Type rotary handle
Breaking Capacity 100 kA Icu at 230/240 V AC 50/60 Hz
100 kA Icu at 400/415 V AC 50/60 Hz
50 kA Icu at 440 V AC 50/60 Hz
12 kA Icu at 500 V AC 50/60 Hz
6 kA Icu at 690 V AC 50/60 Hz
Mechanical Durability 50000 cycles
Poles Description 3P
Network frequency 50/60 Hz
Direct Connector without
Magnetic Tripping Current 350-350 A
[IP] Degree of Protection IP20 conforming to IEC 60529
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for operation -20-60 °C
Range of Product TeSys GV3
TeSys Deca
Tightening Torque 5 N.m on EverLink BTR screw connectors for cable 25-25 mm²
8 N.m on EverLink BTR screw connectors for cable 35-35 mm²
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product Certifications CCC
EAC
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
UL
CSA
UKCA
Mechanical Robustness shocks: 15 Gn for 11 ms closed conforming to IEC 60068-2-27
shocks: 30 Gn for 11 ms opened conforming to IEC 60068-2-27
vibrations: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 50000 cycles for AC-3 at 415 V
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 25 cyc/h
Motor Power Kw 11-11 kW at 400/415 V AC 50/60 Hz
15-15 kW at 500 V AC 50/60 Hz
18.5-18.5 kW at 690 V AC 50/60 Hz
Power Dissipation Per Pole 8 W
Climatic Withstand conforming to IACS E10
[Ics] Rated Service Short-Circuit Breaking Capacity 100 % at 230/240 V AC 50/60 Hz
100 % at 400/415 V AC 50/60 Hz
100 % at 440 V AC 50/60 Hz
50 % at 500 V AC 50/60 Hz
50 % at 690 V AC 50/60 Hz
Fixing Mode 35 mm symmetrical DIN rail: clipped
panel: screwed (with 3 x M4 screws)
Device short name GV3L
Depth 136 mm
Ambient air temperature for storage -40-80 °C
Height 132 mm
width 55 mm
Utilisation category category A conforming to IEC 60947-2
Operating altitude 3000 m
Compatibility code GV3L
Device Application motor protection
Network type AC
Suitability for isolation yes conforming to IEC 60947-1
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys GV3 - Circuit breaker - magnetic - 25 A - EverLink BTR connectors
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.