Schneider Electric TeSys GV2 - Motor circuit breaker - thermal-magnetic - 4…6.3 A

GV2P10
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 6.3A/690V, for 3-phase motor applications 2.2kW@400V. It provides a thermal-magnetic protection with a thermal setting range 4-6.3A, magnetic tripping at 13xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by rotary knob guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.33
Operating Position any position
Colour dark grey
Trip Unit Technology thermal-magnetic
Product Or Component Type motor circuit breaker
Control Type rotary handle
Breaking Capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 100000 cycles
Poles Description 3P
IK Degree Of Protection IK04
Network frequency 50/60 Hz conforming to IEC 60947-4-1
Direct Connector without
Magnetic Tripping Current 78-78 A
Trip Unit Rating 4-6.3 A
[IP] Degree of Protection IP20 conforming to IEC 60529
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947-2
phase_failure_sensitivity yes conforming to IEC 60947-4-1
Ambient air temperature for operation -20-60 °C
Range of Product TeSys GV2
Tightening Torque 1.7 N.m on screw clamp terminals
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
Product Certifications CCC
UL
CSA
EAC
ATEX
BV
LROS (Lloyds register of shipping)
UKCA
DNV-GL
RINA
Mechanical Robustness shocks: 30 Gn conforming to IEC 60068-2-27
vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
[Ith] Conventional Free Air Thermal Current 6.3 A conforming to IEC 60947-4-1
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 100000 cycles for AC-3 at 415 V
at 415 V
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 25 cyc/h
Motor Power Kw 2.2-2.2 kW at 400/415 V AC 50/60 Hz
3-3 kW at 500 V AC 50/60 Hz
4-4 kW at 690 V AC 50/60 Hz
Power Dissipation Per Pole 2.5 W
Climatic Withstand conforming to IACS E10
[Ics] Rated Service Short-Circuit Breaking Capacity 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Fixing Mode 35 mm symmetrical DIN rail: clipped
panel: screwed (with 2 x M4 screws)
Rated Duty continuous conforming to IEC 60947-4-1
Device short name GV2P
Depth 97 mm
Ambient air temperature for storage -40-80 °C
Height 89 mm
width 45 mm
Utilisation category AC-3 conforming to IEC 60947-4-1
category A conforming to IEC 60947-2
Operating altitude 2000 m
Compatibility code GV2P
Device Application motor protection
Network type AC
Suitability for isolation yes conforming to IEC 60947-1 § 7-1-6
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys GV2 - Motor circuit breaker - thermal-magnetic - 4…6.3 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.