Schneider Electric TeSys GV2 MAN-STARTER SHORT CIR CONTACT 575VAC 1
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys GV2 MAN-STARTER SHORT CIR CONTACT 575VAC 1
Incl. Tax
Incl. Tax
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1C/O contact for short circuit signaling. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on left-hand side of the circuit breaker (1 block mounting maximum), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.042 |
---|---|
Net weight | 0.055 kg |
Colour | dark grey |
Pole Contact Composition | 1 C/O |
Product Or Component Type | auxiliary contact block |
Mechanical Durability | 100000 cycles |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
protection_type | GB2CB... circuit breaker gG fuse 10 A |
Range Compatibility | GV3 GV3P circuit breaker GV3 GV3L circuit breaker |
Range of Product | TeSys GV3 TeSys GV2 TeSys Deca |
Tightening Torque | 1.4 N.m - on screw clamp terminals |
Product Certifications | UKCA |
[Ith] Conventional Free Air Thermal Current | 2.5 A for fault signalling |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 |
Product Compatibility | GV2L GV2ME GV2RT GV3L GV2P GV3P GV2LE |
Rated Operational Power In VA | 36 VA at 24-24 V AC-14 - electrical durability: 1000 cycles at 1.5 A 48 VA at 48-48 V AC-14 - electrical durability: 1000 cycles at 1 A 72 VA at 110-127 V AC-14 - electrical durability: 1000 cycles at 0.5 A 72 VA at 230-240 V AC-14 - electrical durability: 1000 cycles at 0.3 A |
Rated Operational Power In W | 120 W at 240 V DC-13 - electrical durability: 100000 cycles 140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles 15 W at 48 V DC-13 - electrical durability: 1000 cycles 24 W at 24 V DC-13 - electrical durability: 1000 cycles 9 W at 60 V DC-13 - electrical durability: 1000 cycles |
Device short name | GVAM |
Depth | 66 mm |
Height | 89 mm |
width | 9.3 mm |
Compatibility code | GVAM |
Environmental Characteristic | normal environment |
Auxiliary Contacts Operation | short-circuit signal 1 C/O |
Mounting location | left side |
[Ue] Rated Operational Voltage | 24...240 V AC 24...60 V DC |
Brand | Schneider Electric |