
TeSys GV2 - limiters - on circuit breaker
Description
TeSys GV short circuit current limiter block for motor circuit breakers GV2L/LE/P/ME/RT. It increases the ability of the circuit breaker to withstand a short circuit current from 50 kA to 100/130kA@400 V. To be mounted on top of a GV2 motor circuit breaker. It conforms to RoHS/REACh regulation.
Product Details
Weight (in Kg) | 0.122 |
---|---|
Net weight | 0.13 kg |
Product Or Component Type | current limiting module |
Breaking Capacity | <= 100 kA depending on protective device |
Activation Threshold | 1500 A |
Connections Terminals | screw clamp terminals 1 x 1.5-25 mm² rigid screw clamp terminals 2 x 1.5-10 mm² rigid screw clamp terminals 1 x 1.5-25 mm² flexible without cable end screw clamp terminals 2 x 1.5-10 mm² flexible without cable end screw clamp terminals 1 x 1.5-16 mm² flexible with cable end screw clamp terminals 2 x 1.5-4 mm² flexible with cable end |
Range Compatibility | TeSys GV2 TeSys Deca |
Range of Product | TeSys GV2 TeSys Deca |
Tightening Torque | 2.2 N.m |
[Ith] Conventional Free Air Thermal Current | 63 A conforming to IEC 60947-1 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-1 |
Product Compatibility | GV2RT GV2ME GV2P GV2L |
Function Of Module | increasing the breaking capacity of a circuit breaker |
Mounting location | on top of the circuit breaker |
Accessory / Separate Part Category | protection accessory |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Brand | Schneider Electric |