
TeSys GV2-Circuit breaker-thermal-magnetic- 0.4...0.63 A -screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys GV2-Circuit breaker-thermal-magnetic- 0.4...0.63 A -screw clamp terminals
Incl. Tax
Incl. Tax
Description
TeSys GV motor circuit breaker, 3 poles (3P), 0.63A/690V, for 3-phase motor applications 0.12-0.18kW@400V. It provides a thermal-magnetic protection with a thermal setting range 0.4-0.63A, magnetic tripping at 13xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.231 |
---|---|
Net weight | 0.26 kg |
Operating Position | any position |
Colour | dark grey |
Trip Unit Technology | thermal-magnetic |
Product Or Component Type | motor circuit breaker |
Control Type | push-button |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 100000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK04 |
Network frequency | 50/60 Hz conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 8-8 A |
Trip Unit Rating | 0.4-0.63 A |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947-2 |
phase_failure_sensitivity | yes conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -20-60 °C |
Range of Product | TeSys GV2 |
Tightening Torque | 1.7 N.m on screw clamp terminals |
Standards | EN/IEC 60947-2 EN/IEC 60947-4-1 |
Product Certifications | CCC UL CSA EAC ATEX BV LROS (Lloyds register of shipping) UKCA DNV-GL RINA |
Mechanical Robustness | shocks: 30 Gn conforming to IEC 60068-2-27 vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 0.63 A conforming to IEC 60947-4-1 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 100000 cycles for AC-3 at 415 V at 415 V |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 0.12-0.12 kW at 400/415 V AC 50/60 Hz 0.18-0.18 kW at 400/415 V AC 50/60 Hz 0.37-0.37 kW at 690 V AC 50/60 Hz |
Power Dissipation Per Pole | 2.5 W |
Climatic Withstand | conforming to IACS E10 |
[Ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Fixing Mode | 35 mm symmetrical DIN rail: clipped panel: screwed (with adaptor plate) |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV2ME |
Depth | 78.5 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 89 mm |
width | 45 mm |
Utilisation category | AC-3 conforming to IEC 60947-4-1 category A conforming to IEC 60947-2 |
Operating altitude | 2000 m |
Compatibility code | GV2ME |
Device Application | motor protection |
Network type | AC |
Suitability for isolation | yes conforming to IEC 60947-1 § 7-1-6 |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Brand | Schneider Electric |