
TeSys GV2-Circuit breaker-thermal-magnetic-0.1...0.16 A -screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys GV2-Circuit breaker-thermal-magnetic-0.1...0.16 A -screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.26 kg |
---|---|
ICS Rated Service Short Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2,100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2,100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2,100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2,100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | push-button |
Colour | dark grey |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2,100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2,100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2,100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical Durability | 100000 cycles |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Poles Description | 3P |
IK Degree Of Protection | IK04 |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Network frequency | 50/60 Hz conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 1.5-1.5 A |
Range of Product | TeSys GV2 |
Standards | EN/IEC 60947-2,EN/IEC 60947-4-1 |
Mechanical Robustness | shocks: 30 Gn for 11 ms,vibrations: 5 Gn, 5...150 Hz |
Electrical Durability | 100000 cycles for AC-3 at 415 V In |
Power Dissipation Per Pole | 2.5 W |
Fixing Mode | 35 mm symmetrical DIN rail: clipped,panel: screwed (with adaptor plate) |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Device short name | GV2ME |
Depth | 78.5 mm |
Height | 89 mm |
width | 45 mm |
Utilisation category | category A conforming to IEC 60947-2,AC-3 conforming to IEC 60947-4-1 |
Operating altitude | 2000 m |
Compatibility code | GV2ME |
Device Application | motor protection |
Network type | AC |
Range | TeSys Deca |
IP degree of protection | IP20 conforming to IEC 60529 |
Brand | Schneider Electric |