Schneider Electric TeSys GV2 - Circuit breaker - magnetic - 10 A - screw clamp terminals

GV2L14
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 10A/690V, for 3-phase motor applications 3-4kW@400V. It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by rotary handle guaranteed for 100 000 cycles AC-3. To complete motor protection, use in association with a thermal overload relay LRD14 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.323
Net weight 0.33 kg
Operating Position any position
Trip Unit Technology magnetic
Product Or Component Type motor circuit breaker
Control Type rotary handle
Breaking Capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
4 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical Durability 100000 cycles
Poles Description 3P
IK Degree Of Protection IK04
Network frequency 50/60 Hz conforming to IEC 60947-2
Direct Connector without
Magnetic Tripping Current 138-138 A
[IP] Degree of Protection IP20 conforming to IEC 60529
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for operation -20-60 °C
Range of Product TeSys GV2
TeSys Deca
Tightening Torque 1.7 N.m on screw clamp terminals
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
CSA C22.2 No 60947-4-1
UL 60947-4-1
Product Certifications IECEE CB Scheme
UL
CSA
CCC
EAC
RINA
LROS (Lloyds register of shipping)
DNV-GL
BV
UKCA
Mechanical Robustness shocks: 30 Gn conforming to IEC 60068-2-27
vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
[Ith] Conventional Free Air Thermal Current 14 A conforming to IEC 60947-4-1
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 100000 cycles for AC-3 at 415 V
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 40 cyc/h
Motor Power Kw 3-3 kW at 400/415 V AC 50/60 Hz
4-4 kW at 400/415 V AC 50/60 Hz
4-4 kW at 500 V AC 50/60 Hz
5.5-5.5 kW at 690 V AC 50/60 Hz
7.5-7.5 kW at 690 V AC 50/60 Hz
Power Dissipation Per Pole 1.8 W
Climatic Withstand conforming to IACS E10
[Ics] Rated Service Short-Circuit Breaking Capacity 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
Fixing Mode 35 mm symmetrical DIN rail: clipped
panel: screwed (with 2 x M4 screws)
Rated Duty continuous conforming to IEC 60947-4-1
Device short name GV2L
Depth 97 mm
Ambient air temperature for storage -40-80 °C
Height 89 mm
width 45 mm
Utilisation category category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Operating altitude 2000 m
Compatibility code GV2L
Device Application motor protection
Network type AC
Suitability for isolation yes conforming to IEC 60947-1 § 7-1-6
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys GV2 - Circuit breaker - magnetic - 10 A - screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.