
calcActive())">
TeSys GC - modular contactor - 16 A - 2 NO - coil 220...240 V AC-MGS-4002
GC1620M5-MGS-4002
Rp 989.510
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GC1620M5-MGS-4002
TeSys GC - modular contactor - 16 A - 2 NO - coil 220...240 V AC-MGS-4002
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GC modular contactor, 2 poles (2NO), 16A/250V AC-7a (heating) and 5A/250V AC-7b (motor control), for household applications. Control voltage 220-240V AC 50Hz, state indicator on front. For use in modular panels, compact (18mm width), clipping on 35mm DIN rail, connection by screw terminals. Sold in lots of 12 units. Multi standards certified (IEC, EN, NF-USE, VDE, CEBEC, OVE), Green Premium compliant (RoHS/REACh).
Product Details
Seller Name | Mediantara General Sistemindo |
---|---|
Product ID | GC1620M5-MGS-4002 |
[Ie] Rated Operational Current | 16 A AC-7A |
Operating Position | 30°/vertical |
Product or Component Type | Modular contactor |
[Uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
Control Type | remote control |
Colour | White |
Quantity Per Set | Set of 12 |
Mounting Mode | Clip-on |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TC |
[ue] Rated Operational Voltage | <= 250 V AC |
Poles Description | 2P |
Average Impedance | 2.5 mOhm - Ith 16 A 50 Hz for power circuit |
Contactor Application | Heating Motor control Lighting |
[Uimp] Rated Impulse Wthstand Voltage | 4 kV |
Irms Rated Making Capacity | 40 A at 400 V AC for power circuit conforming to IEC 61095 |
Ambient air temperature for operation | -5…50 °C |
Tightening Torque | Control circuit: 0.8 N.m - on screw clamp terminals
Power circuit: 0.8 N.m - on screw clamp terminals |
Standards |
IEC 61095
IEC 60947-5 |
Mechanical Robustness | Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms Vibrations contactor open: 2 Gn, 5...300 Hz Vibrations contactor closed: 3 Gn, 5...300 Hz |
[Ith] Conventional Free Air Thermal Current | 16 A (at 50 °C) for power circuit |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 61095
500 V conforming to VDE 0110 |
Associated Fuse Rating | 16 A gL at <= 440 V for power circuit |
Mounting support | DIN rail |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C) |
Electrical Durability | AC-7A: 100000 cycles
AC-7B: 100000 cycles |
Heat Dissipation | 1.3 W at 50/60 Hz |
Hold-In Power Consumption In VA | 3.8 VA 50 Hz (at 20 °C) |
Inrush Power In VA | 15 VA 50 Hz (at 20 °C) |
Maximum Operating Rate | 300 cyc/h 50 °C |
Operating Time |
10...25 ms opening
10...30 ms closing |
Power Dissipation Per Pole | 0.65 W |
Rated Breaking Capacity | 40 A at 400 V for power circuit conforming to IEC 61095 |
[Icw] rated short-time withstand current | 128 A 40 °C - 10 s for power circuit
40 A 40 °C - 30 s for power circuit |
Device short name | GC16 |
Depth | 62.5 mm |
Ambient air temperature for storage | -40…70 °C |
Height | 81 mm |
width | 17.5 mm |
Utilisation category | AC-7A AC-7B |
Operating altitude | <= 3000 m |
Range | TeSys |
Connections - Terminals | Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end Power circuit: screw clamp terminals 1 cable(s) 6 mm²flexible without cable end Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible without cable end Power circuit: screw clamp terminals 1 cable(s) 6 mm²flexible with cable end Power circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end Power circuit: screw clamp terminals 1 cable(s) 6 mm²solid without cable end Power circuit: screw clamp terminals 2 cable(s) 4 mm²solid without cable end |
IP degree of protection | IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account