
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys F - specific contactor coil - 220...230 V AC 40...400 Hz low consumption
Incl. Tax
Incl. Tax
Description
TeSys F AC coil 220/230V 40-400Hz (voltage code M7/P7), low sealed consumption, high tolerance to voltage drops, for TeSys F 3-pole and 4-pole contactors LC1 F185, FG185, F225. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.581 |
---|---|
Net weight | 0.55 kg |
Product Or Component Type | specific contactor coil |
Mechanical Durability | 10 Mcycles |
Inductance Of Closed Circuit | 5.84 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | AC at 40...400 Hz low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) drop-out: 0.35...0.55 Uc (at 55 °C) |
Heat Dissipation | 8-9.8 W |
Hold-In Power Consumption In VA | 8.9-10.9 VA 40...400 Hz (at 20 °C) |
Inrush Power In VA | 950-1180 VA 40...400 Hz (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 130 ms opening 35 ms closing |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F225 LC1F185 |
Average Resistance | 1680 Ohm holding at 20 °C 42.1 Ohm inrush at 20 °C |
Device short name | LX9FG |
[Uc] Control Circuit Voltage | 220...230 V AC 40...400 Hz |
Brand | Schneider Electric |