Schneider Electric TeSys F - contactor coil - LX4FL - 110 V DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys F - contactor coil - LX4FL - 110 V DC
Incl. Tax
Incl. Tax
Description
TeSys F DC coil 110V (voltage code FD), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F630, LC1F1250. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 1200 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.442 |
---|---|
Net weight | 1.45 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 5 Mcycles |
Hold-in Power Consumption In W | 9-9 W at 20 °C |
Inductance Of Closed Circuit | 180 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | drop-out: 0.2...0.35 Uc (at 55 °C) operational: 0.85...1.1 Uc (at 55 °C) |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Operating Time | 40...50 ms opening 60...70 ms closing |
Inrush Power In W | 1600-1600 W (at 20 °C) |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F1250 LC1F630 |
Average Resistance | 8.1 Ohm inrush at 20 °C 1680 Ohm holding at 20 °C |
Device short name | LX4FL |
[Uc] Control Circuit Voltage | 110 V DC |
Brand | Schneider Electric |