
TeSys F - contactor coil - LX4FK - 110 V DC
Description
TeSys F DC coil 110V (voltage code FD), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F500. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.217 |
---|---|
Net weight | 1.08 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 10 Mcycles |
Hold-in Power Consumption In W | 6-6 W at 20 °C |
Inductance Of Closed Circuit | 280 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | drop-out: 0.2...0.35 Uc (at 55 °C) operational: 0.85...1.1 Uc (at 55 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 45...60 ms opening 50...60 ms closing |
Inrush Power In W | 1100-1100 W (at 20 °C) |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F500 |
Average Resistance | 11.5 Ohm inrush at 20 °C 2450 Ohm holding at 20 °C |
Device short name | LX4FK |
[Uc] Control Circuit Voltage | 110 V DC |
Brand | Schneider Electric |