
TeSys F - contactor coil - LX4F8 - 220...240 V DC
Description
TeSys F DC coil 220/240V (voltage code MW), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F800. It can be supplied in 220-240V AC 40-400Hz using a rectifier DR5TE4U (to be ordered separately). It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 600 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.441 |
---|---|
Net weight | 1.65 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 5 Mcycles |
Hold-in Power Consumption In W | 12-12 W at 20 °C |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) drop-out: 0.3...0.5 Uc (at 55 °C) |
Maximum Operating Rate | 600 cyc/h 55 °C |
Operating Time | 40...50 ms opening 60...80 ms closing |
Inrush Power In W | 1900-1900 W (at 20 °C) |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F800 |
Device short name | LX4F8 |
[Uc] Control Circuit Voltage | 220...240 V DC |
Brand | Schneider Electric |