TeSys F - contactor coil - LX1FL - 220...240 V AC 40...400 Hz
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
TeSys F - contactor coil - LX1FL - 220...240 V AC 40...400 Hz
Incl. Tax
Incl. Tax
Description
TeSys F AC coil 220/230/240V 40-400Hz (voltage code M7/P7/U7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F630, LC1F1250. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 1200 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.41 |
---|---|
Net weight | 1.5 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 5 Mcycles |
Inductance Of Closed Circuit | 3.35 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 20-20 W at 40...400 Hz |
Hold-In Power Consumption In VA | 22-22 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 1650-1650 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Operating Time | 100...200 ms opening 40...80 ms closing |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F630 LC1F1250 |
Average Resistance | 25.5 Ohm inrush at 20 °C 730 Ohm holding at 20 °C |
Device short name | LX1FL |
[Uc] Control Circuit Voltage | 220...240 V AC 40...400 Hz |
Brand | Schneider Electric |