TeSys F - contactor coil - LX1FK - 220...230 V AC 40...400 Hz
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
TeSys F - contactor coil - LX1FK - 220...230 V AC 40...400 Hz
Incl. Tax
Incl. Tax
Description
TeSys F AC coil 220/230V 40-400Hz (voltage code M7/P7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F500. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.235 |
---|---|
Net weight | 1.15 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 10 Mcycles |
Inductance Of Closed Circuit | 4.55 H |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 18-18 W at 40...400 Hz |
Hold-In Power Consumption In VA | 18-18 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 1100-1100 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening 40...75 ms closing |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F500 |
Average Resistance | 35.5 Ohm inrush at 20 °C 915 Ohm holding at 20 °C |
Device short name | LX1FK |
[Uc] Control Circuit Voltage | 220...230 V AC 40...400 Hz |
Brand | Schneider Electric |