TeSys F - contactor coil - LX1FJ - 220...230 V AC 40...400 Hz

LX1FJ220
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys F AC coil 220/230V 40-400Hz (voltage code M7/P7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F400. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 1.154
Net weight 1 kg
Product Or Component Type contactor coil
Mechanical Durability 10 Mcycles
Inductance Of Closed Circuit 5.1 H
Ambient air temperature for operation -5-55 °C
Range Compatibility TeSys F LC1F contactor
Range of Product TeSys F
Control Circuit Type AC at 40...400 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
Heat Dissipation 14-14 W at 40...400 Hz
Hold-In Power Consumption In VA 15-15 VA 40...400 Hz cos phi 0.3 (at 20 °C)
Inrush Power In VA 1075-1075 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum Operating Rate 2400 cyc/h 55 °C
Operating Time 100...170 ms opening
40...75 ms closing
Coil Technology without built-in suppressor module
Product Compatibility LC1F400
Average Resistance 37 Ohm inrush at 20 °C
1030 Ohm holding at 20 °C
Device short name LX1FJ
[Uc] Control Circuit Voltage 220...230 V AC 40...400 Hz
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys F - contactor coil - LX1FJ - 220...230 V AC 40...400 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.