TeSys F - contactor coil - LX1FH - 220...230 V AC 40...400 Hz
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
TeSys F - contactor coil - LX1FH - 220...230 V AC 40...400 Hz
Incl. Tax
Incl. Tax
Description
TeSys F AC coil 220/230V 40-400Hz (voltage code M7/P7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F265, F330. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.836 |
---|---|
Net weight | 0.75 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 10 Mcycles |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | drop-out: 0.35...0.55 Uc 40...400 Hz (at 55 °C) operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 8-8 W at 40...400 Hz |
Hold-In Power Consumption In VA | 10-10 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 650-650 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening 40...65 ms closing |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1F265 LC1F330 |
Average Resistance | 70.6 Ohm inrush at 20 °C 1578 Ohm holding at 20 °C |
Device short name | LX1FH |
[Uc] Control Circuit Voltage | 220...230 V AC 40...400 Hz |
Brand | Schneider Electric |