
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 350 A - without coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 350 A - without coil
Incl. Tax
Incl. Tax
Description
TeSys F contactor, 4 poles (4NO), 350A/1000V AC-1, for non-inductive load applications. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 8.516 |
---|---|
Net weight | 8.54 kg |
Pole Contact Composition | 4 NO |
Product Or Component Type | contactor |
Mechanical Durability | 10 Mcycles |
Protective Treatment | TH |
Poles Description | 4P |
Average Impedance | 0.3 mOhm - Ith 350 A 50 Hz |
Contactor Application | resistive load |
Permissible Ambient Air Temperature Around The Device | -40-70 °C |
[IP] Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 IP20 front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm power circuit: lugs-ring terminals 1 cable(s) 240-240 mm² power circuit: connector 1 cable(s) 240-240 mm² power circuit: bolted connection control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm² control circuit: screw clamp terminals 2 cable(s) 1-4 mm² control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²flexible without cable end control circuit: screw clamp terminals 1.0 cable(s) 0.25-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²solid without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 2650 A AC conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Range of Product | TeSys F |
Tightening Torque | power circuit: 35 N.m control circuit: 1.2 N.m control circuit: 0.6 N.m |
Standards | IEC 60947-1 IEC 60947-4-1 JIS C8201-4-1 EN 60947-1 EN 60947-4-1 |
Product Certifications | ABS CB DNV RMRoS UL CSA RINA LROS (Lloyds register of shipping) BV UKCA |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 5 Gn, 5...300 Hz shocks contactor open: 6 Gn for 1/2 sine wave (11 ms) shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
[Ith] Conventional Free Air Thermal Current | 350 A (at 40 °C) |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
Associated Fuse Rating | 315 A aM at <= 440 V 400 A gG at <= 440 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil drop-out: 0.35...0.55 Uc N/A 40...400 Hz with LX1/LX9 coil operational: 0.85...1.1 Uc N/A with LX4 coil drop-out: 0.15...0.2 Uc N/A with LX4 coil operational: 85...275 V N/A 50/60 Hz with LXE coil drop-out: 0...60 V N/A 50/60 Hz with LXE coil operational: 85...418 V N/A with LXE coil drop-out: 0...45 V N/A with LXE coil |
Heat Dissipation | 8-8 W 2.2-2.5 W |
Hold-In Power Consumption In VA | 8-10 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 3.68-4.53 VA (at 20 °C)with LX4 coil 4.5-7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 2.5-4.0 VA (at 20 °C)with LXE coil |
Inrush Power In VA | 600-700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 655-803 VA (at 20 °C)with LX4 coil 300-350 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 300-310 VA (at 20 °C)with LXE coil |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 40...65 ms closing for with LX1/LX9 coil 100...170 ms opening for with LX1/LX9 coil 40...50 ms closing for with LX4 coil 40...65 ms opening for with LX4 coil 40...80 ms closing for with LXE coil 6...54 ms opening for with LXE coil |
Power Dissipation Per Pole | 37 W AC-1 |
Rated Breaking Capacity | 2120 A conforming to IEC 60947-4-1 |
[Icw] rated short-time withstand current | 2200 A 40 °C - 10 s 1230 A 40 °C - 30 s 950 A 40 °C - 1 min 620 A 40 °C - 3 min 480 A 40 °C - 10 min |
Device short name | LC1F |
Depth | 213 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 203 mm |
Overvoltage Category | III |
width | 244.5 mm |
Utilisation category | AC-1 |
Operating altitude | 3000 m without derating |
Compatibility code | LC1F |
[Uc] Control Circuit Voltage | 24...1000 V AC 40...400 Hz with LX1/LX9 coil 24...460 V DC with LX4 coil 100...250 V AC 50/60 Hz with LXE coil 100...380 V with LXE coil |
[Ue] Rated Operational Voltage | <= 1000 V AC-1 <= 690 V AC-3 <= 690 V AC-4 <= 460 V DC |
Brand | Schneider Electric |