
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 275 A - without coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 275 A - without coil
Incl. Tax
Incl. Tax
Description
TeSys F contactor, 4 poles (4NO), 275A/690V AC-1, for non-inductive load applications. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 5.153 |
---|---|
Net weight | 5.45 kg |
Pole Contact Composition | 4 NO |
Product Or Component Type | contactor |
Mechanical Durability | 10 Mcycles |
Protective Treatment | TH |
Poles Description | 4P |
Average Impedance | 0.33 mOhm - Ith 275 A 50 Hz |
Contactor Application | resistive load |
Permissible Ambient Air Temperature Around The Device | -40-70 °C |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm power circuit: lugs-ring terminals 1 cable(s) 150-150 mm² power circuit: connector 1 cable(s) 150-150 mm² power circuit: bolted connection control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm² control circuit: screw clamp terminals 2 cable(s) 1-4 mm² control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²flexible without cable end control circuit: screw clamp terminals 1.0 cable(s) 0.25-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²solid without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 1850 A conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Range of Product | TeSys F |
Tightening Torque | power circuit: 18 N.m control circuit: 1.2 N.m control circuit: 0.6 N.m |
Standards | EN 60947-4-1 IEC 60947-1 EN 60947-1 JIS C8201-4-1 IEC 60947-4-1 |
Product Certifications | ABS CSA DNV BV UL CB RMRoS LROS (Lloyds register of shipping) RINA UKCA |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 5 Gn, 5...300 Hz shocks contactor open: 7 Gn for 1/2 sine wave (11 ms) shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
[Ith] Conventional Free Air Thermal Current | 275 A (at 40 °C) |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
Associated Fuse Rating | 315 A gG at <= 440 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX9 coil drop-out: 0.2...0.55 Uc N/A 40...400 Hz with LX9 coil operational: 0.85...1.1 Uc N/A with LX4 coil drop-out: 0.15...0.2 Uc N/A with LX4 coil operational: 85...275 V N/A 50/60 Hz with LXE coil drop-out: 0...60 V N/A 50/60 Hz with LXE coil operational: 85...418 V N/A with LXE coil drop-out: 0...45 V N/A with LXE coil |
Heat Dissipation | 8-9.8 W 2.2-2.5 W |
Hold-In Power Consumption In VA | 8.9-10.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil 4.13-5.07 VA (at 20 °C)with LX4 coil 4.5-7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 2.5-4.0 VA (at 20 °C)with LXE coil |
Inrush Power In VA | 950-1180 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil 737-902 VA (at 20 °C)with LX4 coil 280-310 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 270-320 VA (at 20 °C)with LXE coil |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 35 ms closing for with LX9 coil 130 ms opening for with LX9 coil 30...40 ms closing for with LX4 coil 30...50 ms opening for with LX4 coil 40...80 ms closing for with LXE coil 6...54 ms opening for with LXE coil |
Power Dissipation Per Pole | 25 W AC-1 |
Rated Breaking Capacity | 1480 A conforming to IEC 60947-4-1 |
[Icw] rated short-time withstand current | 1500 A 40 °C - 10 s 920 A 40 °C - 30 s 740 A 40 °C - 1 min 500 A 40 °C - 3 min 400 A 40 °C - 10 min |
Device short name | LC1F |
Depth | 181 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 174 mm |
Overvoltage Category | III |
width | 208.5 mm |
Utilisation category | AC-1 |
Operating altitude | 3000 m without derating |
Compatibility code | LC1F |
[Uc] Control Circuit Voltage | 24...575 V AC 40...400 Hz with LX9 coil 24...460 V DC with LX4 coil 100...250 V AC 50/60 Hz with LXE coil 100...380 V DC with LXE coil |
[Ue] Rated Operational Voltage | <= 690 V AC 50/60 Hz <= 460 V DC |
Brand | Schneider Electric |