TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 800 A - without coil

LC1F800
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys F contactor, 3 poles (3NO), 800A/1000V AC-3, for motor applications up to 450kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 600 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 17.195
Net weight 18.75 kg
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 5 Mcycles
Protective Treatment TH
Poles Description 3P
Average Impedance 0.12 mOhm - Ith 1000 A 50 Hz
Contactor Application motor control
resistive load
Permissible Ambient Air Temperature Around The Device -5-55 °C
[IP] Degree of Protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Connections Terminals power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
power circuit: bolted connection
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²
[Uimp] Rated Impulse Wthstand Voltage 8 kV
Irms Rated Making Capacity 8000 A AC conforming to IEC 60947-4-1
Ambient air temperature for operation -5-55 °C
Range of Product TeSys F
Tightening Torque power circuit: 58 N.m
control circuit: 1.2 N.m
Standards IEC 60947-1
JIS C8201-4-1
EN 60947-1
IEC 60947-4-1
EN 60947-4-1
Product Certifications CB
CSA
LROS (Lloyds register of shipping)
ABS
CCC
UL
UKCA
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
vibrations contactor closed: 4 Gn, 5...300 Hz
shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
[Ith] Conventional Free Air Thermal Current 1000 A (at 40 °C)
[ui] Rated Insulation Voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Associated Fuse Rating 1000 A gG at <= 440 V
800 A aM at <= 440 V
Mounting support plate
Control Circuit Voltage Limits operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil
drop-out: 0.3...0.5 Uc N/A 40...400 Hz with LX1/LX9 coil
operational: 0.85...1.1 Uc N/A with LX4 coil
drop-out: 0.3...0.5 Uc N/A with LX4 coil
operational: 85...275 V N/A 50/60 Hz with LXE coil
drop-out: 0...60 V N/A 50/60 Hz with LXE coil
operational: 85...418 V N/A with LXE coil
drop-out: 0...45 V N/A with LXE coil
Heat Dissipation 25-25 W
2.2-5.5 W
Hold-In Power Consumption In VA 12-12 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
12-12 VA (at 20 °C)with LX4 coil
7-10 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
4.0-5.5 VA cos phi 0.5 (at 20 °C)with LXE coil
Inrush Power In VA 1700-1700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
1900-1900 VA (at 20 °C)with LX4 coil
460-730 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
500-680 VA cos phi 0.5 (at 20 °C)with LXE coil
Maximum Operating Rate 600 cyc/h 55 °C
Motor Power Kw 450 kW at 1000 V AC 50/60 Hz (AC-3)
450 kW at 500 V AC 50/60 Hz (AC-3)
475 kW at 660...690 V AC 50/60 Hz (AC-3)
110 kW at 400 V AC 50/60 Hz (AC-4)
450 kW at 380...400 V AC 50/60 Hz (AC-3)
450 kW at 415 V AC 50/60 Hz (AC-3)
450 kW at 440 V AC 50/60 Hz (AC-3)
250 kW at 220...240 V AC 50/60 Hz (AC-3)
Operating Time 60...80 ms closing for with LX1/LX9 coil
160...180 ms opening for with LX1/LX9 coil
60...80 ms closing for with LX4 coil
40...50 ms opening for with LX4 coil
40...80 ms closing for with LXE coil
6...54 ms opening for with LXE coil
Power Dissipation Per Pole 120 W AC-1
77 W AC-3
Rated Breaking Capacity 6400 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2600 A 40 °C - 3 min
5500 A 40 °C - 10 s
4600 A 40 °C - 30 s
3600 A 40 °C - 1 min
1700 A 40 °C - 10 min
Device short name LC1F
Depth 255 mm
Ambient air temperature for storage -60-80 °C
Height 304 mm
Overvoltage Category III
width 309 mm
Utilisation category AC-3
AC-1
AC-4
Operating altitude 3000 m without derating
Compatibility code LC1F
[Uc] Control Circuit Voltage 110...400 V AC 40...400 Hz with LX1/LX9 coil
110...400 V DC with LX4 coil
100...250 V AC 50/60 Hz with LXE coil
100...380 V DC with LXE coil
[Ue] Rated Operational Voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 800 A - without coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.