calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 500 A - without coil
- Description
- Specifications
- Documents
- Reviews
Description
TeSys F contactor, 3 poles (3NO), 500A/1000V AC-3, for motor applications up to 250kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 10.398 |
|---|---|
| Net weight | 9.75 kg |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 10 Mcycles |
| Protective Treatment | TH |
| Poles Description | 3P |
| Average Impedance | 0.18 mOhm - Ith 700 A 50 Hz |
| Contactor Application | resistive load motor control |
| Permissible Ambient Air Temperature Around The Device | -40-70 °C |
| [IP] Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 IP20 front face with shrouds conforming to VDE 0106 |
| Connections Terminals | power circuit: lugs-ring terminals 2 cable(s) 240-240 mm² power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm power circuit: bolted connection control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm² control circuit: screw clamp terminals 2 cable(s) 1-4 mm² |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV |
| Irms Rated Making Capacity | 5000 A AC conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -5-55 °C |
| Range of Product | TeSys F |
| Tightening Torque | power circuit: 35 N.m control circuit: 1.2 N.m |
| Standards | JIS C8201-4-1 EN 60947-1 IEC 60947-1 EN 60947-4-1 IEC 60947-4-1 |
| Product Certifications | CSA LROS (Lloyds register of shipping) DNV BV ABS CB RMRoS RINA UL UKCA |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor open: 9 Gn for 1/2 sine wave (11 ms) shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
| [Ith] Conventional Free Air Thermal Current | 700 A (at 40 °C) |
| [ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
| Associated Fuse Rating | 500 A aM at <= 440 V 800 A gG at <= 440 V |
| Mounting support | plate |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil drop-out: 0.3...0.5 Uc N/A 40...400 Hz with LX1/LX9 coil operational: 0.85...1.1 Uc N/A with LX4 coil drop-out: 0.2...0.35 Uc N/A with LX4 coil |
| Heat Dissipation | 18-18 W |
| Hold-In Power Consumption In VA | 16-20 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 4.54-8 VA (at 20 °C)with LX4 coil |
| Inrush Power In VA | 1050-1150 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 990-1220 VA (at 20 °C)with LX4 coil |
| Maximum Operating Rate | 2400 cyc/h 55 °C |
| Motor Power Kw | 250 kW at 380...400 V AC 50/60 Hz (AC-3) 280 kW at 415 V AC 50/60 Hz (AC-3) 295 kW at 440 V AC 50/60 Hz (AC-3) 335 kW at 1000 V AC 50/60 Hz (AC-3) 355 kW at 500 V AC 50/60 Hz (AC-3) 147 kW at 220...240 V AC 50/60 Hz (AC-3) 335 kW at 660...690 V AC 50/60 Hz (AC-3) 80 kW at 400 V AC 50/60 Hz (AC-4) |
| Operating Time | 40...75 ms closing for with LX1/LX9 coil 100...170 ms opening for with LX1/LX9 coil 50...60 ms closing for with LX4 coil 45...60 ms opening for with LX4 coil |
| Power Dissipation Per Pole | 88 W AC-1 45 W AC-3 |
| Rated Breaking Capacity | 4000 A conforming to IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 4200 A 40 °C - 10 s 3200 A 40 °C - 30 s 2400 A 40 °C - 1 min 1500 A 40 °C - 3 min 1200 A 40 °C - 10 min |
| Device short name | LC1F |
| Depth | 232 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 238 mm |
| Overvoltage Category | III |
| width | 233 mm |
| Utilisation category | AC-4 AC-1 AC-3 |
| Operating altitude | 3000 m without derating |
| Compatibility code | LC1F |
| [Uc] Control Circuit Voltage | 48...1000 V AC 40...400 Hz with LX1/LX9 coil 48...440 V DC with LX4 coil |
| [Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
| Brand | Schneider Electric |
| Height | 27.5 |
| Length | 30 |
| Width | 30 |
Documents
Reviews
Description
TeSys F contactor, 3 poles (3NO), 500A/1000V AC-3, for motor applications up to 250kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| Weight (in Kg) | 10.398 |
|---|---|
| Net weight | 9.75 kg |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 10 Mcycles |
| Protective Treatment | TH |
| Poles Description | 3P |
| Average Impedance | 0.18 mOhm - Ith 700 A 50 Hz |
| Contactor Application | resistive load motor control |
| Permissible Ambient Air Temperature Around The Device | -40-70 °C |
| [IP] Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 IP20 front face with shrouds conforming to VDE 0106 |
| Connections Terminals | power circuit: lugs-ring terminals 2 cable(s) 240-240 mm² power circuit: bar 2 cable(s) - busbar cross section: 40 x 5 mm power circuit: bolted connection control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm² control circuit: screw clamp terminals 2 cable(s) 1-4 mm² |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV |
| Irms Rated Making Capacity | 5000 A AC conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -5-55 °C |
| Range of Product | TeSys F |
| Tightening Torque | power circuit: 35 N.m control circuit: 1.2 N.m |
| Standards | JIS C8201-4-1 EN 60947-1 IEC 60947-1 EN 60947-4-1 IEC 60947-4-1 |
| Product Certifications | CSA LROS (Lloyds register of shipping) DNV BV ABS CB RMRoS RINA UL UKCA |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor open: 9 Gn for 1/2 sine wave (11 ms) shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
| [Ith] Conventional Free Air Thermal Current | 700 A (at 40 °C) |
| [ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
| Associated Fuse Rating | 500 A aM at <= 440 V 800 A gG at <= 440 V |
| Mounting support | plate |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil drop-out: 0.3...0.5 Uc N/A 40...400 Hz with LX1/LX9 coil operational: 0.85...1.1 Uc N/A with LX4 coil drop-out: 0.2...0.35 Uc N/A with LX4 coil |
| Heat Dissipation | 18-18 W |
| Hold-In Power Consumption In VA | 16-20 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 4.54-8 VA (at 20 °C)with LX4 coil |
| Inrush Power In VA | 1050-1150 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 990-1220 VA (at 20 °C)with LX4 coil |
| Maximum Operating Rate | 2400 cyc/h 55 °C |
| Motor Power Kw | 250 kW at 380...400 V AC 50/60 Hz (AC-3) 280 kW at 415 V AC 50/60 Hz (AC-3) 295 kW at 440 V AC 50/60 Hz (AC-3) 335 kW at 1000 V AC 50/60 Hz (AC-3) 355 kW at 500 V AC 50/60 Hz (AC-3) 147 kW at 220...240 V AC 50/60 Hz (AC-3) 335 kW at 660...690 V AC 50/60 Hz (AC-3) 80 kW at 400 V AC 50/60 Hz (AC-4) |
| Operating Time | 40...75 ms closing for with LX1/LX9 coil 100...170 ms opening for with LX1/LX9 coil 50...60 ms closing for with LX4 coil 45...60 ms opening for with LX4 coil |
| Power Dissipation Per Pole | 88 W AC-1 45 W AC-3 |
| Rated Breaking Capacity | 4000 A conforming to IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 4200 A 40 °C - 10 s 3200 A 40 °C - 30 s 2400 A 40 °C - 1 min 1500 A 40 °C - 3 min 1200 A 40 °C - 10 min |
| Device short name | LC1F |
| Depth | 232 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 238 mm |
| Overvoltage Category | III |
| width | 233 mm |
| Utilisation category | AC-4 AC-1 AC-3 |
| Operating altitude | 3000 m without derating |
| Compatibility code | LC1F |
| [Uc] Control Circuit Voltage | 48...1000 V AC 40...400 Hz with LX1/LX9 coil 48...440 V DC with LX4 coil |
| [Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
| Brand | Schneider Electric |
| Height | 27.5 |
| Length | 30 |
| Width | 30 |