TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 330 A - without coil

LC1F330
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys F contactor, 3 poles (3NO), 330A/1000V AC-3, for motor applications up to 160kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 8.42
Net weight 9.5 kg
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 10 Mcycles
Protective Treatment TH
Poles Description 3P
Average Impedance 0.28 mOhm - Ith 400 A 50 Hz
Contactor Application motor control
resistive load
Permissible Ambient Air Temperature Around The Device -40-70 °C
[IP] Degree of Protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Connections Terminals power circuit: lugs-ring terminals 1 cable(s) 240-240 mm²
power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²solid without cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²
control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²flexible without cable end
control circuit: screw clamp terminals 1.0 cable(s) 0.25-2.5 mm²flexible with cable end
control circuit: screw clamp terminals 1.0 cable(s) 0.2-2.5 mm²solid without cable end
[Uimp] Rated Impulse Wthstand Voltage 8 kV
Irms Rated Making Capacity 3300 A AC conforming to IEC 60947-4-1
Ambient air temperature for operation -5-55 °C
Range of Product TeSys F
Tightening Torque power circuit: 35 N.m
control circuit: 1.2 N.m
control circuit: 0.6 N.m
Standards IEC 60947-4-1
JIS C8201-4-1
EN 60947-1
IEC 60947-1
EN 60947-4-1
Product Certifications ABS
CSA
UL
RMRoS
DNV
CB
BV
LROS (Lloyds register of shipping)
RINA
UKCA
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
vibrations contactor closed: 5 Gn, 5...300 Hz
shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
[Ith] Conventional Free Air Thermal Current 400 A (at 40 °C)
[ui] Rated Insulation Voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Associated Fuse Rating 400 A aM at <= 440 V
500 A gG at <= 440 V
Mounting support plate
Control Circuit Voltage Limits operational: 0.85...1.1 Uc N/A 40...400 Hz with LX1/LX9 coil
drop-out: 0.35...0.55 Uc N/A 40...400 Hz with LX1/LX9 coil
operational: 0.85...1.1 Uc N/A with LX4 coil
drop-out: 0.15...0.2 Uc N/A with LX4 coil
operational: 85...275 V N/A 50/60 Hz with LXE coil
drop-out: 0...60 V N/A 50/60 Hz with LXE coil
operational: 85...418 V N/A with LXE coil
drop-out: 0...45 V N/A with LXE coil
Heat Dissipation 8-8 W
2.2-5.5 W
Hold-In Power Consumption In VA 8-10 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
3.68-4.53 VA (at 20 °C)with LX4 coil
4.5-7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
2.5-4.0 VA (at 20 °C)with LXE coil
Inrush Power In VA 600-700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
655-803 VA (at 20 °C)with LX4 coil
300-350 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
300-310 VA (at 20 °C)with LXE coil
Maximum Operating Rate 2400 cyc/h 55 °C
Motor Power Kw 160 kW at 1000 V AC 50/60 Hz (AC-3)
160 kW at 380...400 V AC 50/60 Hz (AC-3)
180 kW at 415 V AC 50/60 Hz (AC-3)
200 kW at 440 V AC 50/60 Hz (AC-3)
200 kW at 500 V AC 50/60 Hz (AC-3)
100 kW at 220...240 V AC 50/60 Hz (AC-3)
220 kW at 660...690 V AC 50/60 Hz (AC-3)
59 kW at 400 V AC 50/60 Hz (AC-4)
Operating Time 40...65 ms closing for with LX1/LX9 coil
100...170 ms opening for with LX1/LX9 coil
40...50 ms closing for with LX4 coil
40...65 ms opening for with LX4 coil
40...80 ms closing for with LXE coil
6...54 ms opening for with LXE coil
Power Dissipation Per Pole 44 W AC-1
31 W AC-3
Rated Breaking Capacity 2640 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2650 A 40 °C - 10 s
1800 A 40 °C - 30 s
1300 A 40 °C - 1 min
900 A 40 °C - 3 min
750 A 40 °C - 10 min
Device short name LC1F
Depth 219 mm
Ambient air temperature for storage -60-80 °C
Height 206 mm
Overvoltage Category III
width 213 mm
Utilisation category AC-4
AC-3
AC-1
Operating altitude 3000 m without derating
Compatibility code LC1F
[Uc] Control Circuit Voltage 24...1000 V AC 40...400 Hz with LX1/LX9 coil
24...460 V DC with LX4 coil
100...250 V AC 50/60 Hz with LXE coil
100...380 V DC with LXE coil
[Ue] Rated Operational Voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 330 A - without coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.