Schneider Electric TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals

LADS2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D time delay auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO+1NC contacts rated up to 10A 690V AC, Off-delay setting range 1-30s, connection by screw clamp terminals. A delay of 40ms is ensured between opening of NC contact and closing of NO contact. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).

Product Details

Weight (in Kg) 0.082
Colour dark grey
Pole Contact Composition 1 NO + 1 NC
Product Or Component Type time delay auxiliary contact block
Mechanical Durability 5 Mcycles
Protective Treatment TH conforming to IEC 60068
Insulation Resistance > 10 MOhm
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Shielding Continuity Terminal without
Timer Type on delay
[IP] Degree of Protection IP20 conforming to IEC 60529
Connections Terminals screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end
screw clamp terminals 1 cable(s) 1-2.5 mm²flexible without cable end
screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end
screw clamp terminals 2 cable(s) 1-2.5 mm²flexible without cable end
screw clamp terminals 1 cable(s) 1-2.5 mm²rigid
screw clamp terminals 2 cable(s) 1-2.5 mm²rigid
screw clamp terminals
Irms Rated Making Capacity 140 A at <= 690 V AC conforming to IEC 60947-5-1
250 A at <= 690 V DC conforming to IEC 60947-5-1
protection_type gG fuse 10 A
Ambient air temperature for operation -40-70 °C
Range Compatibility TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
Range of Product TeSys D
TeSys F
TeSys D control relay
TeSys Deca
Tightening Torque 1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
Standards CSA C22.2 No 60947-5-1
GB/T 14048.5
EN/IEC 60947-5-1
Product Certifications IECEE CB Scheme
UL
CSA
CCC
EAC
UKCA
[Ith] Conventional Free Air Thermal Current 10 A (at 60 °C)
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
Permissible Short-Time Rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Depth 61 mm
Ambient air temperature for storage -60-80 °C
Height 48 mm
width 44 mm
Operating altitude 3000 m
Non-Overlap Time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Device Application star delta starter
Environmental Characteristic normal environment
Auxiliary Contacts Operation time delay
Mounting location front
Time Delay Range 1...30 s
[Ue] Rated Operational Voltage 690 V AC 25...400 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.