Schneider Electric TeSys D thermal overload relays - terminal block

LAD7B106
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD terminal block for mounting of thermal overload relays LRD01-D35, LR3D01-D35 and electronic overcurrent relays LR97D. To be used for a separate mounting between overload relay and contactor. It provides top connections with screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.094
Net weight 0.1 kg
Quantity Per Set set of 10
Product Or Component Type terminal block
Connections Terminals screw terminals for lug
Product Compatibility LRD01...35
LR3D01...D35
Device short name LAD
Depth 80 mm
Height 85 mm
width 45 mm
Compatibility code LAD
Accessory / Separate Part Category connection accessory
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys D thermal overload relays - terminal block
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.