
TeSys D thermal overload relays - terminal block
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D thermal overload relays - terminal block
Incl. Tax
Incl. Tax
Description
TeSys LRD terminal block, for thermal overload relays LRD33**, LR3D33**, LR2D35**. To be used for a separate mounting of overload relay and contactor. It provides top connections by screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.251 |
---|---|
Net weight | 0.37 kg |
Quantity Per Set | set of 1 |
Product Or Component Type | terminal block |
Connections Terminals | screw terminals |
Product Compatibility | LR2D35.. LR3D35.. LR3D33.. LRD33.. |
Device short name | LA7D |
Depth | 121 mm |
Height | 104 mm |
width | 75 mm |
Compatibility code | LA7D |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |